Mounting Pads

EH 22590.

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

Your selection resulted in 57 hits

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M10
l1 [mm]:
150 mm
Article-No.:
22590.0442
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M10
  • d2: 32 mm
  • l1: 150 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • l2: 145.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 20 kN
  • Operating temperature range max.: 250 °C
  • Weight: 156 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22590.0452
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M12
  • d2: 40 mm
  • l1: 100 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • l2: 94.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 35 kN
  • Operating temperature range max.: 250 °C
  • Weight: 237 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M12
l1 [mm]:
150 mm
Article-No.:
22590.0456
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M12
  • d2: 40 mm
  • l1: 150 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • l2: 144.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 35 kN
  • Operating temperature range max.: 250 °C
  • Weight: 283 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M16
l1 [mm]:
100 mm
Article-No.:
22590.0468
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M16
  • d2: 50 mm
  • l1: 100 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • l2: 94 mm
  • WS: 24 mm
  • Load capacity for static load max.: 45 kN
  • Operating temperature range max.: 250 °C
  • Weight: 460 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M16
l1 [mm]:
200 mm
Article-No.:
22590.0472
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M16
  • d2: 50 mm
  • l1: 200 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • l2: 194 mm
  • WS: 24 mm
  • Load capacity for static load max.: 45 kN
  • Operating temperature range max.: 250 °C
  • Weight: 608 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M20
l1 [mm]:
100 mm
Article-No.:
22590.0482
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M20
  • d2: 60 mm
  • l1: 100 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • l2: 92.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 55 kN
  • Operating temperature range max.: 250 °C
  • Weight: 781 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M20
l1 [mm]:
200 mm
Article-No.:
22590.0488
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M20
  • d2: 60 mm
  • l1: 200 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • l2: 192.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 55 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1015 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M24
l1 [mm]:
100 mm
Article-No.:
22590.0495
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M24
  • d2: 60 mm
  • l1: 100 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • l2: 91 mm
  • WS: 36 mm
  • Load capacity for static load max.: 65 kN
  • Operating temperature range max.: 250 °C
  • Weight: 994 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M24
l1 [mm]:
200 mm
Article-No.:
22590.0498
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M24
  • d2: 60 mm
  • l1: 200 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • l2: 191 mm
  • WS: 36 mm
  • Load capacity for static load max.: 65 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1320 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M6
l1 [mm]:
60 mm
Article-No.:
22590.0610
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M6
  • d2: 20 mm
  • l1: 60 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • l2: 57 mm
  • WS: 10 mm
  • Load capacity for static load max.: 8 kN
  • Operating temperature range max.: 250 °C
  • Weight: 29 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M8
l1 [mm]:
80 mm
Article-No.:
22590.0622
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M8
  • d2: 25 mm
  • l1: 80 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • l2: 76 mm
  • WS: 13 mm
  • Load capacity for static load max.: 14 kN
  • Operating temperature range max.: 250 °C
  • Weight: 66 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
100 mm
Article-No.:
22590.0638
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M10
  • d2: 32 mm
  • l1: 100 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • l2: 95.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Operating temperature range max.: 250 °C
  • Weight: 134 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M10
l1 [mm]:
150 mm
Article-No.:
22590.0642
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M10
  • d2: 32 mm
  • l1: 150 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • l2: 145.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 16 kN
  • Operating temperature range max.: 250 °C
  • Weight: 158 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22590.0652
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M12
  • d2: 40 mm
  • l1: 100 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • l2: 94.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Operating temperature range max.: 250 °C
  • Weight: 212 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M12
l1 [mm]:
150 mm
Article-No.:
22590.0656
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M12
  • d2: 40 mm
  • l1: 150 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • l2: 144.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 28 kN
  • Operating temperature range max.: 250 °C
  • Weight: 248 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
100 mm
Article-No.:
22590.0668
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M16
  • d2: 50 mm
  • l1: 100 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • l2: 94 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Operating temperature range max.: 250 °C
  • Weight: 412 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M16
l1 [mm]:
200 mm
Article-No.:
22590.0672
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M16
  • d2: 50 mm
  • l1: 200 mm
  • h1: ~ 32 mm
  • h2: 7 mm
  • l2: 194 mm
  • WS: 24 mm
  • Load capacity for static load max.: 36 kN
  • Operating temperature range max.: 250 °C
  • Weight: 624 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
100 mm
Article-No.:
22590.0682
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M20
  • d2: 60 mm
  • l1: 100 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • l2: 92.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Operating temperature range max.: 250 °C
  • Weight: 790 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M20
l1 [mm]:
200 mm
Article-No.:
22590.0688
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M20
  • d2: 60 mm
  • l1: 200 mm
  • h1: ~ 42 mm
  • h2: 8 mm
  • l2: 192.5 mm
  • WS: 30 mm
  • Load capacity for static load max.: 44 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1031 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
100 mm
Article-No.:
22590.0695
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M24
  • d2: 60 mm
  • l1: 100 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • l2: 91 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1001 g
show article view
Mounting Pads
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Stainless steel 1.4305
d1 [mm]:
M24
l1 [mm]:
200 mm
Article-No.:
22590.0698
CAD
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Stainless steel
  • d1: M24
  • d2: 60 mm
  • l1: 200 mm
  • h1: ~ 45 mm
  • h2: 9.5 mm
  • l2: 191 mm
  • WS: 36 mm
  • Load capacity for static load max.: 52 kN
  • Operating temperature range max.: 250 °C
  • Weight: 1323 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M6
l1 [mm]:
60 mm
Article-No.:
22590.0510
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M6
  • d2: 20 mm
  • l1: 60 mm
  • h1: ~ 14 mm
  • h2: 2.5 mm
  • l2: 57 mm
  • WS: 10 mm
  • Load capacity for static load max.: 4 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 20 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M8
l1 [mm]:
80 mm
Article-No.:
22590.0522
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M8
  • d2: 25 mm
  • l1: 80 mm
  • h1: ~ 18 mm
  • h2: 4 mm
  • l2: 76 mm
  • WS: 13 mm
  • Load capacity for static load max.: 7 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 46 g
show article view
Mounting Pads
Version:
pad from thermoplastic, ball element with bolt from stainless steel
picture:
2
Material:
Thermoplastic POM, white
d1 [mm]:
M10
l1 [mm]:
100 mm
Article-No.:
22590.0538
CAD
Documents
Mounting Pads
  • pad from thermoplastic, ball element with bolt from stainless steel – picture 2, Thermoplastic
  • d1: M10
  • d2: 32 mm
  • l1: 100 mm
  • h1: ~ 22 mm
  • h2: 5 mm
  • l2: 95.5 mm
  • WS: 17 mm
  • Load capacity for static load max.: 10 kN
  • Operating temperature range max.: 80 °C
  • Operating temperature range min.: -30 °C
  • Weight: 93 g
show article view
Mounting Pads

Material

Ball element

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Pad

  • Heat-treated steel, blackened
  • Stainless steel 1.4305
  • Thermoplastic POM, white

Ball element with bolt

  • Heat-treated steel, tempered, blackened
  • Stainless steel 1.4305

Lock nut

  • Steel, blackened, ISO 4032
  • Steel, blackened, DIN 934
  • Stainless Steel A2, ISO 4032
  • Stainless Steel A2, DIN 934

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22590. Mounting Pads
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.