22590.0452 - Mounting Pads

Mounting pads can be used as foot or thrust pad. Not parallel bearing surfaces up to 15° degrees can be compensated.

This article 22590.0452 - Mounting Pads / pad and ball element with bolt from steel (d1: M12, l1: 100 mm) is one variant of the article group Mounting Pads (EH 22590.)

Version
picture
Material
d1 [mm]
l1 [mm]

More details

Article-No.
Documents
Price [€]
Available
Version:
pad and ball element with bolt from steel
picture:
2
Material:
Heat-treated steel, blackened
d1 [mm]:
M12
l1 [mm]:
100 mm
Article-No.:
22590.0452
Documents
Mounting Pads
  • pad and ball element with bolt from steel – picture 2, Heat-treated steel
  • d1: M12
  • d2: 40 mm
  • l1: 100 mm
  • h1: ~ 26 mm
  • h2: 6 mm
  • l2: 94.5 mm
  • WS: 19 mm
  • Load capacity for static load max.: 35 kN
  • Operating temperature range max.: 250 °C
  • Weight: 237 g
Mounting Pads

Material

Ball element with bolt

  • Heat-treated steel, tempered, blackened

Lock nut

  • Steel, blackened, DIN 934

Pad

  • Heat-treated steel, blackened

Notes

For the versions d1 = M10 and M12 the lock nut conforms to DIN 934.

Title
Category
Type
Direct download
Download basket
Datasheet 22590.0452
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.