Product filter
Your selection resulted in 42 hits
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 10 N
More details
Pin: Steel/pin from steel, light spring load
d1 : 6 mm
d2 : 3 mm
Spring load F max.1) : ~ 10 N
l1 -1: 7 mm
l2 ±0.5: 3.7 mm
Stroke s: 0.2 mm
Location hole D H8: 5.9 mm
x2) : 1 mm
Operating temperature range max.: 100 °C
Weight: 0.5 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 6 mm
d2 : 3 mm
Spring load F max.1) : ~ 20 N
l1 -1: 7 mm
l2 ±0.5: 3.7 mm
Stroke s: 0.2 mm
Location hole D H8: 5.9 mm
x2) : 1 mm
Operating temperature range max.: 100 °C
Weight: 0.5 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 15 N
More details
Pin: Steel/pin from steel, light spring load
d1 : 8 mm
d2 : 4 mm
Spring load F max.1) : ~ 15 N
l1 -1: 9 mm
l2 ±0.5: 5.2 mm
Stroke s: 0.3 mm
Location hole D H8: 7.9 mm
x2) : 1.4 mm
Operating temperature range max.: 100 °C
Weight: 1.2 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 8 mm
d2 : 4 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 5.2 mm
Stroke s: 0.3 mm
Location hole D H8: 7.9 mm
x2) : 1.4 mm
Operating temperature range max.: 100 °C
Weight: 1.2 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Steel/pin from steel, light spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 60 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 60 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 90 N
More details
Pin: Steel/pin from steel, heavy spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 90 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Steel/pin from steel, light spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 20 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 60 N
More details
Pin: Steel/pin from steel, heavy spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 60 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 50 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 12 mm
d2 : 8 mm
Spring load F max.1) : ~ 50 N
l1 -1: 13 mm
l2 ±0.5: 13.3 mm
Stroke s: 0.6 mm
Location hole D H8: 11.9 mm
x2) : 2.7 mm
Operating temperature range max.: 100 °C
Weight: 6.8 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 100 N
More details
Pin: Steel/pin from steel, heavy spring load
d1 : 12 mm
d2 : 8 mm
Spring load F max.1) : ~ 100 N
l1 -1: 13 mm
l2 ±0.5: 13.3 mm
Stroke s: 0.6 mm
Location hole D H8: 11.9 mm
x2) : 2.7 mm
Operating temperature range max.: 100 °C
Weight: 6.8 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 80 N
More details
Pin: Steel/pin from steel, standard spring load
d1 : 16 mm
d2 : 10 mm
Spring load F max.1) : ~ 80 N
l1 -1: 16 mm
l2 ±0.5: 16.9 mm
Stroke s: 0.8 mm
Location hole D H8: 15.9 mm
x2) : 3.4 mm
Operating temperature range max.: 100 °C
Weight: 14 g
show article view
Pin:
Steel, case-hardened, blackened
Spring load F max.1) ~ [N]:
~ 160 N
More details
Pin: Steel/pin from steel, heavy spring load
d1 : 16 mm
d2 : 10 mm
Spring load F max.1) : ~ 160 N
l1 -1: 16 mm
l2 ±0.5: 16.9 mm
Stroke s: 0.8 mm
Location hole D H8: 15.9 mm
x2) : 3.4 mm
Operating temperature range max.: 100 °C
Weight: 15 g
show article view
Spring load F max.1) ~ [N]:
~ 10 N
More details
Pin: Stainless steel/pin from stainless steel, light spring load
d1 : 6 mm
d2 : 3 mm
Spring load F max.1) : ~ 10 N
l1 -1: 7 mm
l2 ±0.5: 3.7 mm
Stroke s: 0.2 mm
Location hole D H8: 5.9 mm
x2) : 1 mm
Operating temperature range max.: 100 °C
Weight: 0.5 g
show article view
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Stainless steel/pin from stainless steel, standard spring load
d1 : 6 mm
d2 : 3 mm
Spring load F max.1) : ~ 20 N
l1 -1: 7 mm
l2 ±0.5: 3.7 mm
Stroke s: 0.2 mm
Location hole D H8: 5.9 mm
x2) : 1 mm
Operating temperature range max.: 100 °C
Weight: 0.5 g
show article view
Spring load F max.1) ~ [N]:
~ 15 N
More details
Pin: Stainless steel/pin from stainless steel, light spring load
d1 : 8 mm
d2 : 4 mm
Spring load F max.1) : ~ 15 N
l1 -1: 9 mm
l2 ±0.5: 5.2 mm
Stroke s: 0.3 mm
Location hole D H8: 7.9 mm
x2) : 1.4 mm
Operating temperature range max.: 100 °C
Weight: 1.2 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Stainless steel/pin from stainless steel, standard spring load
d1 : 8 mm
d2 : 4 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 5.2 mm
Stroke s: 0.3 mm
Location hole D H8: 7.9 mm
x2) : 1.4 mm
Operating temperature range max.: 100 °C
Weight: 1.2 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Stainless steel/pin from stainless steel, light spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 60 N
More details
Pin: Stainless steel/pin from stainless steel, standard spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 60 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 90 N
More details
Pin: Stainless steel/pin from stainless steel, heavy spring load
d1 : 10 mm
d2 : 5 mm
Spring load F max.1) : ~ 90 N
l1 -1: 9 mm
l2 ±0.5: 7.3 mm
Stroke s: 0.4 mm
Location hole D H8: 9.9 mm
x2) : 1.6 mm
Operating temperature range max.: 100 °C
Weight: 2.1 g
show article view
Spring load F max.1) ~ [N]:
~ 20 N
More details
Pin: Stainless steel/pin from stainless steel, light spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 20 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Spring load F max.1) ~ [N]:
~ 30 N
More details
Pin: Stainless steel/pin from stainless steel, standard spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 30 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Spring load F max.1) ~ [N]:
~ 60 N
More details
Pin: Stainless steel/pin from stainless steel, heavy spring load
d1 : 10 mm
d2 : 6 mm
Spring load F max.1) : ~ 60 N
l1 -1: 9 mm
l2 ±0.5: 10.3 mm
Stroke s: 0.5 mm
Location hole D H8: 9.9 mm
x2) : 1.9 mm
Operating temperature range max.: 100 °C
Weight: 2.9 g
show article view
Material
Spring
Pin
Steel, case-hardened, blackened
Stainless steel
Thermoplastic POM, white
Product:
assembly tool
d1 : 6 mm
assembly tool
d1 : 6 mm
Weight: 23 g
Product:
assembly tool
d1 : 8 mm
assembly tool
d1 : 8 mm
Weight: 47 g
Product:
assembly tool
d1 : 10 mm
assembly tool
d1 : 10 mm
Weight: 46 g
Product:
assembly tool
d1 : 12 mm
assembly tool
d1 : 12 mm
Weight: 96 g
Product:
assembly tool
d1 : 16 mm
assembly tool
d1 : 16 mm
Weight: 145 g
Characteristic
Version light spring load = blue spring
Version standard spring load = red spring
Version heavy spring load = green spring
Assembly
It is recommended to moisten the body.
Installation by pressing in.
Formula for calculating the center distance for the mounting hole:
l0 = z/2 + w + x,
l0 = center distance,
y = workpiece height,
w = workpiece length,
x = coordinate dimension,
s = stroke,
z = stop diameter
Calculation dimension x:
y greater than or equal to l2 - d2 /2,
then x = d2 /2 - s
(value x for this case see table)
or
y smaller than l2 - d2 /2,
then x = d2 /2 - s - [(l2 - d2 /2 - y) * 0,123]
Datasheet EH 22150. Lateral Plungers – with plastic spring and pin
Download basket:
Download basket
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.