22150.0213 - Lateral Plunger
with plastic spring and pin

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 22150.0213 - Lateral Plunger with plastic spring and pin / pin from steel, standard spring load (d1: 16 mm, d2: 10 mm, Spring load F max.1: ~ 80 N) is one variant of the article group Lateral Plungers with plastic spring and pin (EH 22150.)

Material
Pin
d1 [mm]
d2 [mm]
Spring load F - max.1) ~ [N]
Stroke s [mm]

More details

Article-No.
Documents
Price [€]
Available
Material:
plastic
Pin:
Steel, case-hardened, blackened
d1 [mm]:
16 mm
d2 [mm]:
10 mm
Spring load F max.1) ~ [N]:
~ 80 N
Stroke s [mm]:
0.8 mm
Article-No.:
22150.0213
Documents
Lateral Plunger
  • Pin: Steel/pin from steel, standard spring load
  • d1: 16 mm
  • d2: 10 mm
  • Spring load F max.1): ~ 80 N
  • l1 -1: 16 mm
  • l2 ±0.5: 16.9 mm
  • Stroke s: 0.8 mm
  • Location hole D H8: 15.9 mm
  • x2): 3.4 mm
  • Operating temperature range max.: 100 °C
  • Weight: 14 g
Lateral Plunger
Product
Article-No.
Available
Product:
assembly tool
d1: 16 mm
Article-No.:
22150.0844
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 145 g

Material

Spring

  • plastic

Pin

  • Steel, case-hardened, blackened

Characteristic

Version standard spring load = red spring

Assembly

It is recommended to moisten the body.

Installation by pressing in.

Formula for calculating the center distance for the mounting hole:

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = coordinate dimension,

s = stroke,

z = stop diameter

Calculation dimension x:

y greater than or equal to l2 - d2/2,

then x = d2/2 - s

(value x for this case see table)

or

y smaller than l2 - d2/2,

then x = d2/2 - s - [(l2 - d2/2 - y) * 0,123]

Title
Category
Type
Direct download
Download basket
Datasheet 22150.0213
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.