Lateral Plungers smooth, without seal, with female thread - INCH

EH 2B150.

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

Your selection resulted in 9 hits

Material
d1 [in]
d2
Spring load F max.1) ~ [lb]
Stroke s [in]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 4.5 lb
Stroke s [in]:
0.063 in
Article-No.:
2B150.1020
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 4.5 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.157 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.063 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.081 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 11.2 lb
Stroke s [in]:
0.063 in
Article-No.:
2B150.1021
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 11.2 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.157 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.063 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.088 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 22.5 lb
Stroke s [in]:
0.063 in
Article-No.:
2B150.1022
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 22.5 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.157 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.063 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.095 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 9 lb
Stroke s [in]:
0.079 in
Article-No.:
2B150.1025
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 9 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.295 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.079 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.081 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 16.9 lb
Stroke s [in]:
0.079 in
Article-No.:
2B150.1026
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 16.9 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.295 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.079 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.092 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
7/16 in
d2:
#8-32
Spring load F max.1) ~ [lb]:
~ 34 lb
Stroke s [in]:
0.079 in
Article-No.:
2B150.1027
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 7/16 in
  • d2: #8-32
  • Spring load F max.1): ~ 34 lb
  • d3 +0.008: 0.248 in
  • l1 -0.08: 0.433 in
  • l2: 0.295 in
  • l3: 0.177 in
  • l4: 0.047 in
  • Stroke s: 0.079 in
  • Location hole D H8: 7/16 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.1 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
5/8 in
d2:
1/4-20
Spring load F max.1) ~ [lb]:
~ 22.5 lb
Stroke s [in]:
0.126 in
Article-No.:
2B150.1040
CAD
Documents
Lateral Plunger
  • Light spring load
  • d1: 5/8 in
  • d2: 1/4-20
  • Spring load F max.1): ~ 22.5 lb
  • d3 +0.008: 0.409 in
  • l1 -0.08: 0.669 in
  • l2: 0.453 in
  • l3: 0.295 in
  • l4: 0.067 in
  • Stroke s: 0.126 in
  • Location hole D H8: 5/8 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.369 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
5/8 in
d2:
1/4-20
Spring load F max.1) ~ [lb]:
~ 34 lb
Stroke s [in]:
0.126 in
Article-No.:
2B150.1041
CAD
Documents
Lateral Plunger
  • Standard spring load
  • d1: 5/8 in
  • d2: 1/4-20
  • Spring load F max.1): ~ 34 lb
  • d3 +0.008: 0.409 in
  • l1 -0.08: 0.669 in
  • l2: 0.453 in
  • l3: 0.295 in
  • l4: 0.067 in
  • Stroke s: 0.126 in
  • Location hole D H8: 5/8 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.319 oz
show article view
Lateral Plunger
Material:
Aluminium
d1 [in]:
5/8 in
d2:
1/4-20
Spring load F max.1) ~ [lb]:
~ 45 lb
Stroke s [in]:
0.126 in
Article-No.:
2B150.1042
CAD
Documents
Lateral Plunger
  • Heavy spring load
  • d1: 5/8 in
  • d2: 1/4-20
  • Spring load F max.1): ~ 45 lb
  • d3 +0.008: 0.409 in
  • l1 -0.08: 0.669 in
  • l2: 0.453 in
  • l3: 0.295 in
  • l4: 0.067 in
  • Stroke s: 0.126 in
  • Location hole D H8: 5/8 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.342 oz
show article view
Lateral Plunger

Material

Body

  • Aluminium AI

Threaded washer

  • Steel, blackened

Spring

  • Stainless steel
  • Steel, blackened
  • Steel, zinc-plated by galvanization

Notes

Individual set screws can be screwed in the plate with threaded hole.

Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 10 mm
Article-No.:
22150.0831
assembly tool
  • assembly tool
  • d1: 10 mm
  • Weight: 49 g
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Characteristic

Version light spring load = spring from stainless steel

Version standard spring load = spring from steel, blackened

Version heavy spring load = spring from steel, zinc-plated by galvanization

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Installation by pressing in.

Title
Category
Type
Direct download
Download basket
Datasheet EH 2B150. Lateral Plungers – smooth, without seal, with female thread - INCH
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.