2B150.1041 - Lateral Plunger
smooth, without seal, with female thread - INCH

To be used for positioning and applying pressure, e.g. during painting and sandblasting.

This article 2B150.1041 - Lateral Plunger smooth, without seal, with female thread - INCH / Standard spring load (d1: 5/8 in, d2: 1/4-20, Spring load F max.1: ~ 34 lb) is one variant of the article group Lateral Plungers smooth, without seal, with female thread - INCH (EH 2B150.)

Material
d1 [in]
d2
Spring load F - max.1) ~ [lb]
Stroke s [in]
Article-No.
Documents
Price [€]
Available
Material:
Aluminium
d1 [in]:
5/8 in
d2:
1/4-20
Spring load F max.1) ~ [lb]:
~ 34 lb
Stroke s [in]:
0.126 in
Article-No.:
2B150.1041
Documents
Lateral Plunger
  • Standard spring load
  • d1: 5/8 in
  • d2: 1/4-20
  • Spring load F max.1): ~ 34 lb
  • d3 +0.008: 0.409 in
  • l1 -0.08: 0.669 in
  • l2: 0.453 in
  • l3: 0.295 in
  • l4: 0.067 in
  • Stroke s: 0.126 in
  • Location hole D H8: 5/8 in
  • Operating temperature range max.: 482 °F
  • Weight: 0.319 oz
Lateral Plunger
Product
Article-No.
Available
Product:
mounting tool for the following sizes
for lateral plungers, smooth
d1: 16 mm
Article-No.:
22150.0833
assembly tool
  • assembly tool
  • d1: 16 mm
  • Weight: 105 g

Material

Body

  • Aluminium AI

Threaded washer

  • Steel, blackened

Spring

  • Steel, blackened

Notes

Individual set screws can be screwed in the plate with threaded hole.

Characteristic

Version standard spring load = spring from steel, blackened

Assembly

Formula for calculating the center distance for the mounting hole: 

l0 = z/2 + w + x,

l0 = center distance,

y = workpiece height,

w = workpiece length,

x = stroke,

z = stop diameter

Calculation dimension x for workpieces:

x = d2/2 - s

Installation by pressing in.

Title
Category
Type
Direct download
Download basket
Datasheet 2B150.1041
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Lateral Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.