22120.0065 - Index Plungers
without hexagon collar

Index plungers are used for indexing bores.

This article 22120.0065 - Index Plungers without hexagon collar / without knob (d1 -0.02 -0.05: 5 mm) is one variant of the article group Index Plungers without hexagon collar (EH 22120.)

Material
Version
picture
d1 -0.02 -0.05 [mm]
d2 [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Material:
Steel
Version:
without knob
picture:
2
d1 -0.02 -0.05 [mm]:
5 mm
d2 [mm]:
M10 x 1 mm
Spring load1) F1 ~ [N]:
~ 6 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22120.0065
Documents
Index Plungers
  • without knob – picture 2, Free cutting steel
  • d1 -0.02 -0.05: 5 mm
  • d2: M10 x 1 mm
  • d4: M5
  • l2 min.: 5 mm
  • l3: 22 mm
  • l4: 6 mm
  • Spring load1) F1: ~ 6 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 12 g
Index Plungers
Product
Article-No.
CAD
Available
Product:
Lock nuts ISO 8675 (DIN 439)
for index bolts and index plungers
d2: M10 x 1 mm
Article-No.:
22120.0115
CAD
Lock nuts ISO 8675 (DIN 439)
  • Lock nuts ISO 8675 (DIN 439), Steel
  • Lock nuts ISO 8675 (DIN 439), Steel
  • d2: M10 x 1 mm
  • TextTabueberschrift#233WS: 16 mm
  • Weight: 5.2 g
Product:
assembly tool
d2: M10 x 1 mm
Article-No.:
22120.0955
assembly tool
  • assembly tool, Steel
  • assembly tool, Steel
  • d2: M10 x 1 mm
  • Weight: 9.3 g

Material

Body

  • Free cutting steel, blackened

Locking pin

  • Steel, hardened

Notes

Knob not removable.

Lock nuts have to be purchased separately.

Assembly

Suitable mounting tools are available.

Title
Category
Type
Direct download
Download basket
Datasheet 22120.0065
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.