Ball Lock Connectors self-locking, with holding rings

EH 22340.

With the ball connector, parts and tools can be secured or connected quickly and easily.

Your selection resulted in 1 hits

d1 -0.03 -0.06 [mm]
Load capacity max. [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
d1 -0.03 -0.06 [mm]:
6 mm
Load capacity max. [N]:
30 N
Article-No.:
22340.0905
CAD
Documents
Ball Lock Connectors
  • d1 -0.03 -0.06: 6 mm
  • d2: 9.5 mm
  • d3: 6.2 mm
  • d4: 13 mm
  • d5: ~ 20 mm
  • l1 +0.6: 3.2 mm
  • l2 ±1: 4.8 mm
  • l3: 8.8 mm
  • l4: ~ 25.2 mm
  • l5: 2.4 mm
  • l6: 14.5 mm
  • l7: ~ 31.5 mm
  • l8: ~ 26.2 mm
  • Load capacity max.: 30 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
show article view
Ball Lock Connectors

Material

Pin

  • Stainless steel 1.4305

Bushing

  • Stainless steel 1.4305

Rings

  • Stainless steel

Spring

  • Stainless Steel

Notes

Pin and bushing separately on request.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22340. Ball Lock Connectors – self-locking, with holding rings
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.