22340.0905 - Ball Lock Connectors
self-locking, with holding rings

With the ball connector, parts and tools can be secured or connected quickly and easily.

This article 22340.0905 - Ball Lock Connectors self-locking, with holding rings / (d1 -0.03 -0.06: 6 mm) is one variant of the article group Ball Lock Connectors self-locking, with holding rings (EH 22340.)

d1 -0.03 -0.06 [mm]
Load capacity - max. [N]
Article-No.
Documents
Price [€]
Available
d1 -0.03 -0.06 [mm]:
6 mm
Load capacity max. [N]:
30 N
Article-No.:
22340.0905
Documents
Ball Lock Connectors
  • d1 -0.03 -0.06: 6 mm
  • d2: 9.5 mm
  • d3: 6.2 mm
  • d4: 13 mm
  • d5: ~ 20 mm
  • l1 +0.6: 3.2 mm
  • l2 ±1: 4.8 mm
  • l3: 8.8 mm
  • l4: ~ 25.2 mm
  • l5: 2.4 mm
  • l6: 14.5 mm
  • l7: ~ 31.5 mm
  • l8: ~ 26.2 mm
  • Load capacity max.: 30 N
  • Operating temperature range max.: 250 °C
  • Weight: 14 g
Ball Lock Connectors

Material

Pin

  • Stainless steel 1.4305

Bushing

  • Stainless steel 1.4305

Rings

  • Stainless steel

Spring

  • Stainless Steel

Notes

Pin and bushing separately on request.

Operation

The balls are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet 22340.0905
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.