Product filter
Your selection resulted in 12 hits
Version:
probe tip, round
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
More details
probe tip, round – picture 1
d1 : M8
s: 6 mm
d2 : M2,5 mm
e: ~ 3.5 mm
l1 : 50 mm
l2 : 32 mm
l3 min.: 9 mm
R: 1.75 mm
WS: 3 mm
Spring load1) F1 : ~ 4.1 N
Spring load1) F2 : ~ 7.6 N
Weight: 22 g
show article view
Version:
probe tip, round
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
More details
probe tip, round – picture 1
d1 : M10
s: 8 mm
d2 : M3
e: ~ 4.6 mm
l1 : 59 mm
l2 : 35 mm
l3 min.: 11 mm
R: 2.3 mm
WS: 4 mm
Spring load1) F1 : ~ 5 N
Spring load1) F2 : ~ 9 N
Weight: 35 g
show article view
Version:
probe tip, round
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
More details
probe tip, round – picture 1
d1 : M12
s: 10 mm
d2 : M4
e: ~ 5.8 mm
l1 : 68 mm
l2 : 38 mm
l3 min.: 14 mm
R: 2.9 mm
WS: 5 mm
Spring load1) F1 : ~ 5.1 N
Spring load1) F2 : ~ 11 N
Weight: 51 g
show article view
Version:
probe tip, round
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
More details
probe tip, round – picture 1
d1 : M16
s: 12 mm
d2 : M5
e: ~ 6.9 mm
l1 : 78 mm
l2 : 42 mm
l3 min.: 16 mm
R: 3.5 mm
WS: 6 mm
Spring load1) F1 : ~ 7.5 N
Spring load1) F2 : ~ 13.8 N
Weight: 102 g
show article view
Version:
probe tip, pointed
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
More details
probe tip, pointed – picture 2
d1 : M8
s: 6 mm
d2 : M2,5 mm
e: ~ 3.5 mm
l1 : 50 mm
l2 : 32 mm
l3 min.: 9 mm
WS: 3 mm
Spring load1) F1 : ~ 4.1 N
Spring load1) F2 : ~ 7.6 N
Weight: 20 g
show article view
Version:
probe tip, pointed
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
More details
probe tip, pointed – picture 2
d1 : M10
s: 8 mm
d2 : M3
e: ~ 4.6 mm
l1 : 59 mm
l2 : 35 mm
l3 min.: 11 mm
WS: 4 mm
Spring load1) F1 : ~ 5 N
Spring load1) F2 : ~ 9 N
Weight: 29 g
show article view
Version:
probe tip, pointed
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
More details
probe tip, pointed – picture 2
d1 : M12
s: 10 mm
d2 : M4
e: ~ 5.8 mm
l1 : 68 mm
l2 : 38 mm
l3 min.: 14 mm
WS: 5 mm
Spring load1) F1 : ~ 5.1 N
Spring load1) F2 : ~ 11 N
Weight: 44 g
show article view
Version:
probe tip, pointed
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
More details
probe tip, pointed – picture 2
d1 : M16
s: 12 mm
d2 : M5
e: ~ 6.9 mm
l1 : 78 mm
l2 : 42 mm
l3 min.: 16 mm
WS: 6 mm
Spring load1) F1 : ~ 7.5 N
Spring load1) F2 : ~ 13.8 N
Weight: 87 g
show article view
Version:
tip with connection thread
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
More details
tip with connection thread – picture 3
d1 : M8
s: 6 mm
d2 : M2,5 mm
d3 : M2,5 mm
e: ~ 3.5 mm
l1 : 50 mm
l2 : 32 mm
l3 min.: 9 mm
l4 : 4 mm
WS: 3 mm
Spring load1) F1 : ~ 4.1 N
Spring load1) F2 : ~ 7.6 N
Weight: 29 g
show article view
Version:
tip with connection thread
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 9 N
More details
tip with connection thread – picture 3
d1 : M10
s: 8 mm
d2 : M3
d3 : M3
e: ~ 4.6 mm
l1 : 59 mm
l2 : 35 mm
l3 min.: 11 mm
l4 : 5 mm
WS: 4 mm
Spring load1) F1 : ~ 5 N
Spring load1) F2 : ~ 9 N
Weight: 36 g
show article view
Version:
tip with connection thread
Spring load1) F1 ~ [N]:
~ 5.1 N
Spring load1) F2 ~ [N]:
~ 11 N
More details
tip with connection thread – picture 3
d1 : M12
s: 10 mm
d2 : M4
d3 : M4
e: ~ 5.8 mm
l1 : 68 mm
l2 : 38 mm
l3 min.: 14 mm
l4 : 6 mm
WS: 5 mm
Spring load1) F1 : ~ 5.1 N
Spring load1) F2 : ~ 11 N
Weight: 54 g
show article view
Version:
tip with connection thread
Spring load1) F1 ~ [N]:
~ 7.5 N
Spring load1) F2 ~ [N]:
~ 13.8 N
More details
tip with connection thread – picture 3
d1 : M16
s: 12 mm
d2 : M5
d3 : M5
e: ~ 6.9 mm
l1 : 78 mm
l2 : 42 mm
l3 min.: 16 mm
l4 : 7 mm
WS: 6 mm
Spring load1) F1 : ~ 7.5 N
Spring load1) F2 : ~ 13.8 N
Weight: 102 g
show article view
Material
Body
Free cutting steel, blackened
Nut
Actuating bolt
Spring
Datasheet EH 25020. Sensing Elements – with actuating bolt, protected against rotating
Download basket:
Download basket
RoHS compliant
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains SVHC substances >0,1% w/w
Contains lead - SVHC list [REACH] as of 23.01.2024.
Contains Proposition 65 substances
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.