25020.0008 - Sensing Elements
with actuating bolt, protected against rotating

Spring plunger with position sensing by means of an actuating bolt which is protected against rotating. Suitable for multiple applications, e.g. as lift-off pin in tools with position control. Depending on the selected version, the tip is either round or pointed or fitted with a connection thread for all-purpose use. At the fastening thread of the actuating bolt, a switching element can be fitted which is secured against rotating and suitable for all commonly used switches.

This article 25020.0008 - Sensing Elements with actuating bolt, protected against rotating / probe tip, round (d1: M8) is one variant of the article group Sensing Elements with actuating bolt, protected against rotating (EH 25020.)

Version
picture
d1 [mm]
s [mm]
Spring load1) - F1 ~ [N]
Spring load1) - F2 ~ [N]

More details

Article-No.
Documents
Price [€]
Available
Version:
probe tip, round
picture:
1
d1 [mm]:
M8
s [mm]:
6 mm
Spring load1) F1 ~ [N]:
~ 4.1 N
Spring load1) F2 ~ [N]:
~ 7.6 N
Article-No.:
25020.0008
Documents
Sensing Elements
  • probe tip, round – picture 1
  • d1: M8
  • s: 6 mm
  • d2: M2,5 mm
  • e: ~ 3.5 mm
  • l1: 50 mm
  • l2: 32 mm
  • l3 min.: 9 mm
  • R: 1.75 mm
  • WS: 3 mm
  • Spring load1) F1: ~ 4.1 N
  • Spring load1) F2: ~ 7.6 N
  • Weight: 22 g
Sensing Elements

Material

Body

  • Free cutting steel, blackened

Nut

  • Steel, black (ISO 4035)

Actuating bolt

  • Steel, nitrided, black

Spring

  • Stainless steel
Title
Category
Type
Direct download
Download basket
Datasheet 25020.0008
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Sensing Elements
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.