23210.0105 - Down-Hold Clamps
with cranked tension lever

The quick-acting clamping element simultaneously presses the workpieces towards both, the stops and fixture plate. The low profile construction enables the entire surface to be machined. In conjunction with cylindrical stops EH 23280., a special fixture can be replaced.

This article 23210.0105 - Down-Hold Clamps with cranked tension lever / with flat clamping jaw, clamping to the left (T-slot size: 10 mm, d1: M8) is one variant of the article group Down-Hold Clamps with cranked tension lever (EH 23210.)

Version
T-slot size [mm]
d1 [mm]
b [mm]
l1 [mm]
s [mm]
Clamping force horizontal - max. [kN]
Article-No.
Documents
Price [€]
Available
Version:
with flat clamping jaw, clamping to the left
T-slot size [mm]:
10 mm
d1 [mm]:
M8
b [mm]:
32 mm
l1 [mm]:
132 mm
s [mm]:
3 mm
Clamping force horizontal max. [kN]:
3.5 kN
Article-No.:
23210.0105
Documents
Down-Hold Clamps
  • with flat clamping jaw, clamping to the left
  • T-slot size: 10 mm
  • d1: M8
  • a: 9.6 mm
  • b: 32 mm
  • d2: 8.4 mm
  • h1: 20 mm
  • h2: 30 mm
  • h3: 8 mm
  • h4: 40 mm
  • h5: 12.6 mm
  • l1: 132 mm
  • l2: 50 mm
  • l3: 32 mm
  • s: 3 mm
  • Clamping force horizontal max.: 3.5 kN
  • Weight: 265 g
Down-Hold Clamps

Material

  • Steel, case-hardened, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 23210.0105
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.