Stops cylindrical

EH 23280.

The T-slot guide enables a quick and precise location of the workpiece. The cylindrical form of the stop facilitates to determine the 0-point coordinate. The short form, which is ground to a height tolerance of ± 0,01 mm, can also be used for locating.

Your selection resulted in 14 hits

T-slot size [mm]
l1 [mm]
a -0.6 [mm]
d ±0.01 [mm]
h [mm]
l2 [mm]
Screw ISO 4762 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
T-slot size [mm]:
10 mm
l1 [mm]:
15 mm
a -0.6 [mm]:
10 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23280.0110
CAD
Documents
Stops
  • T-slot size: 10 mm
  • l1 ±0.01: 15 mm
  • a -0.6: 10 mm
  • b h6: 10 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 25 mm
  • Weight: 53 g
show article view
Stops
T-slot size [mm]:
10 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
10 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 35 mm
Article-No.:
23280.0210
CAD
Documents
Stops
  • T-slot size: 10 mm
  • l1 ±0.2: 25 mm
  • a -0.6: 10 mm
  • b h6: 10 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 35 mm
  • Weight: 76 g
show article view
Stops
T-slot size [mm]:
12 mm
l1 [mm]:
15 mm
a -0.6 [mm]:
12 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 25 mm
Article-No.:
23280.0112
CAD
Documents
Stops
  • T-slot size: 12 mm
  • l1 ±0.01: 15 mm
  • a -0.6: 12 mm
  • b h6: 12 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 25 mm
  • Weight: 59 g
show article view
Stops
T-slot size [mm]:
12 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
12 mm
d ±0.01 [mm]:
20 mm
h [mm]:
6 mm
l2 [mm]:
8 mm
Screw ISO 4762 [mm]:
M6 x 35 mm
Article-No.:
23280.0212
CAD
Documents
Stops
  • T-slot size: 12 mm
  • l1 ±0.2: 25 mm
  • a -0.6: 12 mm
  • b h6: 12 mm
  • d ±0.01: 20 mm
  • h: 6 mm
  • l2: 8 mm
  • Screw ISO 4762: M6 x 35 mm
  • Weight: 82 g
show article view
Stops
T-slot size [mm]:
14 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 35 mm
Article-No.:
23280.0114
CAD
Documents
Stops
  • T-slot size: 14 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 35 mm
  • Weight: 203 g
show article view
Stops
T-slot size [mm]:
14 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
14 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
9 mm
Screw ISO 4762 [mm]:
M8 x 60 mm
Article-No.:
23280.0214
CAD
Documents
Stops
  • T-slot size: 14 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 14 mm
  • b h6: 14 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 9 mm
  • Screw ISO 4762: M8 x 60 mm
  • Weight: 354 g
show article view
Stops
T-slot size [mm]:
16 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
16 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
10 mm
Screw ISO 4762 [mm]:
M8 x 45 mm
Article-No.:
23280.0116
CAD
Documents
Stops
  • T-slot size: 16 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 16 mm
  • b h6: 16 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 10 mm
  • Screw ISO 4762: M8 x 45 mm
  • Weight: 221 g
show article view
Stops
T-slot size [mm]:
16 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
16 mm
d ±0.01 [mm]:
32 mm
h [mm]:
8 mm
l2 [mm]:
10 mm
Screw ISO 4762 [mm]:
M8 x 70 mm
Article-No.:
23280.0216
CAD
Documents
Stops
  • T-slot size: 16 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 16 mm
  • b h6: 16 mm
  • d ±0.01: 32 mm
  • h: 8 mm
  • l2: 10 mm
  • Screw ISO 4762: M8 x 70 mm
  • Weight: 378 g
show article view
Stops
T-slot size [mm]:
18 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
18 mm
d ±0.01 [mm]:
40 mm
h [mm]:
10 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 50 mm
Article-No.:
23280.0118
CAD
Documents
Stops
  • T-slot size: 18 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 18 mm
  • b h6: 18 mm
  • d ±0.01: 40 mm
  • h: 10 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 50 mm
  • Weight: 367 g
show article view
Stops
T-slot size [mm]:
18 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
18 mm
d ±0.01 [mm]:
40 mm
h [mm]:
10 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 75 mm
Article-No.:
23280.0218
CAD
Documents
Stops
  • T-slot size: 18 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 18 mm
  • b h6: 18 mm
  • d ±0.01: 40 mm
  • h: 10 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 75 mm
  • Weight: 615 g
show article view
Stops
T-slot size [mm]:
22 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
20 mm
d ±0.01 [mm]:
40 mm
h [mm]:
14 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 55 mm
Article-No.:
23280.0122
CAD
Documents
Stops
  • T-slot size: 22 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 20 mm
  • b h6: 22 mm
  • d ±0.01: 40 mm
  • h: 14 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 55 mm
  • Weight: 440 g
show article view
Stops
T-slot size [mm]:
22 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
20 mm
d ±0.01 [mm]:
40 mm
h [mm]:
14 mm
l2 [mm]:
15 mm
Screw ISO 4762 [mm]:
M10 x 80 mm
Article-No.:
23280.0222
CAD
Documents
Stops
  • T-slot size: 22 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 20 mm
  • b h6: 22 mm
  • d ±0.01: 40 mm
  • h: 14 mm
  • l2: 15 mm
  • Screw ISO 4762: M10 x 80 mm
  • Weight: 716 g
show article view
Stops
T-slot size [mm]:
28 mm
l1 [mm]:
25 mm
a -0.6 [mm]:
22 mm
d ±0.01 [mm]:
46 mm
h [mm]:
16 mm
l2 [mm]:
20 mm
Screw ISO 4762 [mm]:
M12 x 60 mm
Article-No.:
23280.0128
CAD
Documents
Stops
  • T-slot size: 28 mm
  • l1 ±0.01: 25 mm
  • a -0.6: 22 mm
  • b h6: 28 mm
  • d ±0.01: 46 mm
  • h: 16 mm
  • l2: 20 mm
  • Screw ISO 4762: M12 x 60 mm
  • Weight: 661 g
show article view
Stops
T-slot size [mm]:
28 mm
l1 [mm]:
50 mm
a -0.6 [mm]:
22 mm
d ±0.01 [mm]:
46 mm
h [mm]:
16 mm
l2 [mm]:
20 mm
Screw ISO 4762 [mm]:
M12 x 90 mm
Article-No.:
23280.0228
CAD
Documents
Stops
  • T-slot size: 28 mm
  • l1 ±0.2: 50 mm
  • a -0.6: 22 mm
  • b h6: 28 mm
  • d ±0.01: 46 mm
  • h: 16 mm
  • l2: 20 mm
  • Screw ISO 4762: M12 x 90 mm
  • Weight: 1259 g
show article view
Stops

Material

Stop

  • Steel, case-hardened, ground

Holding plate

  • Steel, blackened

Screw

  • Steel, quality 8.8 (ISO 4762)
Title
Category
Type
Direct download
Download basket
Datasheet EH 23280. Stops – cylindrical
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.