23700.0312 - Base Elements

a [mm]
b [mm]
c [mm]
g [mm]

More details

Article-No.
Documents
Price [€]
Available
a [mm]:
30 mm
b [mm]:
25 mm
c [mm]:
65 mm
g [mm]:
M12
Article-No.:
23700.0312
Documents
Base Elements
  • a: 30 mm
  • b: 25 mm
  • c: 65 mm
  • b1: 30 mm
  • f: 12.5 mm
  • g: M12
  • i: 12.5 mm
  • k: 20 mm
  • l: 40 mm
  • Weight: 297 g
Base Elements

Material

Body

  • Steel, blackened

Wearing parts

  • Heat-treated steel

Pull-rod

  • Special steel
Title
Category
Type
Direct download
Download basket
Datasheet 23700.0312
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Clamping Element Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.