1906.810 - Clamping Angles
semi-finished

b1 x l1 [mm]
l2 [mm]
h1 [mm]
h [mm]
s - +1 [mm]

More details

Article-No.
Documents
Price [€]
Available
b1 x l1 [mm]:
800 mm x 800 mm
l2 [mm]:
-
h1 [mm]:
800 mm
h [mm]:
910 mm
s +1 [mm]:
151 mm
Article-No.:
1906.810
Documents
Clamping Angles
  • Grey cast iron GG
  • b1 x l1: 800 mm x 800 mm
  • h1: 800 mm
  • h: 910 mm
  • a ±0.013: 300 mm
  • b2 ±0.2: 300 mm
  • l3 ±0.2: 100 mm
  • l4 ±0.2: 300 mm
  • s +1: 151 mm
  • y: 16 mm
  • For screws: M16
  • Number of fastening holes n: 8
  • Weight: 805 kg
Clamping Angles

Material

  • Grey cast iron GG

Notes

Special plates on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1906.810
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.