22130.0090 - Socket
cylindrical

Description
Nominal dimension
Article-No.
Documents
Price [€]
Available
Description:
Socket
Nominal dimension:
d1 +0.005: 10  mm
Article-No.:
22130.0090
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 11 g
Socket
Direct download
More file formats