Accessories for: 22130. Precision Index Plungers with cylindrical pin

Your selection resulted in 5 hits

Description
Nominal dimension

More details

Article-No.
CAD / Documents
Price [€]
Available
Description:
Socket
Nominal dimension:
d1 +0.005: 10  mm
Article-No.:
22130.0090
CAD
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 10 mm
  • d2: 19 mm
  • d3 n6: 16 mm
  • l1 min.: 11 mm
  • l2: 8.5 mm
  • Weight: 11 g
show article view
Socket
Description:
Socket
Nominal dimension:
d1 +0.005: 12  mm
Article-No.:
22130.0092
CAD
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 12 mm
  • d2: 23 mm
  • d3 n6: 20 mm
  • l1 min.: 13 mm
  • l2: 10 mm
  • Weight: 22 g
show article view
Socket
Description:
Socket
Nominal dimension:
d1 +0.005: 16  mm
Article-No.:
22130.0093
CAD
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 16 mm
  • d2: 28 mm
  • d3 n6: 25 mm
  • l1 min.: 17 mm
  • l2: 14 mm
  • Weight: 40 g
show article view
Socket
Description:
Socket
Nominal dimension:
d1 +0.005: 20  mm
Article-No.:
22130.0094
CAD
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 20 mm
  • d2: 33 mm
  • d3 n6: 30 mm
  • l1 min.: 16 mm
  • l2: 13 mm
  • Weight: 51 g
show article view
Socket
Description:
Socket
Nominal dimension:
d1 +0.005: 25  mm
Article-No.:
22130.0096
CAD
Documents
Socket
  • socket for precision index plungers, cylindrical  – picture 3
  • d1 +0.005: 25 mm
  • d2: 42 mm
  • d3 n6: 38 mm
  • l1 min.: 19 mm
  • l2: 16 mm
  • Weight: 99 g
show article view
Socket