1990.190 - Supporting Plates
with 2 connecting rings

gewicht [kg]
Article-No.
Documents
Price [€]
Available
gewicht [kg]:
11 kg
Article-No.:
1990.190
Documents
Supporting Plates
  • Weight: 11 kg
Supporting Plates

Material

Connecting rings

  • Steel, case-hardened, ground

Base plate

  • Aluminium AI

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet 1990.190
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.