Supporting Plates with 2 connecting rings

EH 1990.

Your selection resulted in 1 hits

gewicht [kg]

More details

Article-No.
CAD / Documents
Price [€]
Available
gewicht [kg]:
11 kg
Article-No.:
1990.190
CAD
Documents
Supporting Plates
  • Weight: 11 kg
show article view
Supporting Plates

Material

Connecting rings

  • Steel, case-hardened, ground

Base plate

  • Aluminium AI

Notes

Special types on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 1990. Supporting Plates – with 2 connecting rings
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Zero-Point Clamping Systems
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.