Torque handles are used wherever a limitation of the exerted hand force is required.
The handle, similar to a knurled nut / knurled thumb screw, with integrated torque mechanism allows a defined torque limit during tightening. Reaching the torque results in an "over-locking". For releasing the torque is transmitted indefinitely.
These handles combine the functionality of a ratchet wrench with the modern and ergonomic design of a nurled nut / knurled thumb screw.
This article 24710.0060 - Torque Handles / with female thread (d1: 62 mm, d2: M10) is one variant of the article group Torque Handles (EH 24710.)
Cap
Torque mechanism
Handle
Inner part
Screw
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.