24690.0152 - Star Grip Screws
Stainless steel

d1 [mm]
d2 [mm]
l [mm]

More details

Article-No.
Documents
Price [€]
Available
d1 [mm]:
50 mm
d2 [mm]:
M10
l [mm]:
30 mm
Article-No.:
24690.0152
Documents
Star Grip Screws
  • d1: 50 mm
  • d2: M10
  • l: 30 mm
  • d3: 18 mm
  • h1: ~ 30 mm
  • h2: ~ 16.5 mm
  • Weight: 97 g
Star Grip Screws

Material

Handle

  • Stainless steel 1.4301, dull blasted

Screw

  • Stainless steel 1.4301

Notes

Grip: Sheet-iron drawn. Hub: Butt-welded

Title
Category
Type
Direct download
Download basket
Datasheet 24690.0152
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.