Machine Handles DIN 39

EH 24450.

Your selection resulted in 13 hits

Version
picture
Material
d1 [mm]
d2 h8 [mm]
d3 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
16 mm
d2 h8 [mm]:
7 mm
d3 [mm]:
-
Article-No.:
24450.0016
CAD
Documents
Machine Handles
  • with smooth lug, form D – picture 1, Steel
  • d1: 16 mm
  • d2 h8: 7 mm
  • d4 h13: 10 mm
  • l1: ~ 50 mm
  • l2: 11 mm
  • l3: 7 mm
  • Weight: 45 g
show article view
Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
20 mm
d2 h8 [mm]:
8 mm
d3 [mm]:
-
Article-No.:
24450.0020
CAD
Documents
Machine Handles
  • with smooth lug, form D – picture 1, Steel
  • d1: 20 mm
  • d2 h8: 8 mm
  • d4 h13: 13 mm
  • l1: ~ 64 mm
  • l2: 13 mm
  • l3: 8 mm
  • Weight: 92 g
show article view
Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
25 mm
d2 h8 [mm]:
10 mm
d3 [mm]:
-
Article-No.:
24450.0025
CAD
Documents
Machine Handles
  • with smooth lug, form D – picture 1, Steel
  • d1: 25 mm
  • d2 h8: 10 mm
  • d4 h13: 16 mm
  • l1: ~ 80 mm
  • l2: 14 mm
  • l3: 10 mm
  • Weight: 179 g
show article view
Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
32 mm
d2 h8 [mm]:
13 mm
d3 [mm]:
-
Article-No.:
24450.0032
CAD
Documents
Machine Handles
  • with smooth lug, form D – picture 1, Steel
  • d1: 32 mm
  • d2 h8: 13 mm
  • d4 h13: 20 mm
  • l1: ~ 100 mm
  • l2: 21 mm
  • l3: 13 mm
  • Weight: 356 g
show article view
Machine Handles
Version:
with smooth lug, form D
picture:
1
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
36 mm
d2 h8 [mm]:
16 mm
d3 [mm]:
-
Article-No.:
24450.0036
CAD
Documents
Machine Handles
  • with smooth lug, form D – picture 1, Steel
  • d1: 36 mm
  • d2 h8: 16 mm
  • d4 h13: 22 mm
  • l1: ~ 112 mm
  • l2: 26 mm
  • l3: 14 mm
  • Weight: 519 g
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
16 mm
d2 h8 [mm]:
-
d3 [mm]:
M6
Article-No.:
24450.0116
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 16 mm
  • d3: M6
  • d4 h13: 10 mm
  • l1: ~ 50 mm
  • l2: 11 mm
  • l3: 7 mm
  • Weight: 43 g
  • WS: 3 mm
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
20 mm
d2 h8 [mm]:
-
d3 [mm]:
M8
Article-No.:
24450.0120
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 20 mm
  • d3: M8
  • d4 h13: 13 mm
  • l1: ~ 64 mm
  • l2: 13 mm
  • l3: 8 mm
  • Weight: 88 g
  • WS: 4 mm
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
25 mm
d2 h8 [mm]:
-
d3 [mm]:
M10
Article-No.:
24450.0125
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 25 mm
  • d3: M10
  • d4 h13: 16 mm
  • l1: ~ 80 mm
  • l2: 14 mm
  • l3: 10 mm
  • Weight: 175 g
  • WS: 5 mm
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
32 mm
d2 h8 [mm]:
-
d3 [mm]:
M12
Article-No.:
24450.0132
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 32 mm
  • d3: M12
  • d4 h13: 20 mm
  • l1: ~ 100 mm
  • l2: 21 mm
  • l3: 13 mm
  • Weight: 340 g
  • WS: 6 mm
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
2
Material:
Steel, turned, zinc-plated by galvanization, passivated
d1 [mm]:
36 mm
d2 h8 [mm]:
-
d3 [mm]:
M16
Article-No.:
24450.0136
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 2, Steel
  • d1: 36 mm
  • d3: M16
  • d4 h13: 22 mm
  • l1: ~ 112 mm
  • l2: 26 mm
  • l3: 14 mm
  • Weight: 509 g
  • WS: 8 mm
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
3
Material:
Stainless steel 1.4404
d1 [mm]:
16 mm
d2 h8 [mm]:
-
d3 [mm]:
M6
Article-No.:
24450.0316
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 3, Stainless steel
  • d1: 16 mm
  • d3: M6
  • d4 h13: 10 mm
  • l1: ~ 50 mm
  • l2: 11 mm
  • l3: 7 mm
  • Weight: 45 g
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
3
Material:
Stainless steel 1.4404
d1 [mm]:
20 mm
d2 h8 [mm]:
-
d3 [mm]:
M8
Article-No.:
24450.0320
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 3, Stainless steel
  • d1: 20 mm
  • d3: M8
  • d4 h13: 13 mm
  • l1: ~ 64 mm
  • l2: 13 mm
  • l3: 8 mm
  • Weight: 92 g
show article view
Machine Handles
Version:
with male thread lug, form E
picture:
3
Material:
Stainless steel 1.4404
d1 [mm]:
25 mm
d2 h8 [mm]:
-
d3 [mm]:
M10
Article-No.:
24450.0325
CAD
Documents
Machine Handles
  • with male thread lug, form E – picture 3, Stainless steel
  • d1: 25 mm
  • d3: M10
  • d4 h13: 16 mm
  • l1: ~ 80 mm
  • l2: 14 mm
  • l3: 10 mm
  • Weight: 186 g
show article view
Machine Handles

Material

  • Steel, turned, zinc-plated by galvanization, passivated
  • Stainless steel 1.4404
Title
Category
Type
Direct download
Download basket
Datasheet EH 24450. Machine Handles – DIN 39
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Please select a variant (article number in the order table tab) for complete and detailed compliance information.