24631.0063 - Palm Grips
DIN 6335 stainless steel, die-cast

These palm grips are manufactured accordingto DIN 6335.

This article 24631.0063 - Palm Grips DIN 6335 stainless steel, die-cast / raw part, form A (d1: 63 mm) is one variant of the article group Palm Grips DIN 6335 stainless steel, die-cast (EH 24631.)

Version
picture
d1 [mm]
d2 [mm]
d5 [mm]
Article-No.
Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24631.0063
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 25 mm
  • Weight: 227 g
Palm Grips

Material

Handle

  • Stainless steel A2, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet 24631.0063
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.