Palm Grips DIN 6335 stainless steel, die-cast

EH 24631.

These palm grips are manufactured accordingto DIN 6335.

Your selection resulted in 12 hits

Version
picture
d1 [mm]
d2 [mm]
d5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24631.0032
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • h1: 21 mm
  • h3: 10 mm
  • Weight: 41 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d5 [mm]:
-
Article-No.:
24631.0040
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 14 mm
  • Weight: 70 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d5 [mm]:
-
Article-No.:
24631.0050
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 20 mm
  • Weight: 128 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24631.0063
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 25 mm
  • Weight: 227 g
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
M6
Article-No.:
24631.0332
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • d6: 6.4 mm
  • h2: 20 mm
  • Weight: 36 g
  • t2: 10 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d5 [mm]:
M8
Article-No.:
24631.0340
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 60 g
  • t2: 13 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d5 [mm]:
M10
Article-No.:
24631.0350
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 100 g
  • t2: 16 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
M12
Article-No.:
24631.0363
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 186 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d5 [mm]:
M6
Article-No.:
24631.0432
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • h2: 20 mm
  • t1 min.: 12 mm
  • Weight: 38 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d5 [mm]:
M8
Article-No.:
24631.0440
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • h2: 25 mm
  • t1 min.: 15 mm
  • Weight: 70 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d5 [mm]:
M10
Article-No.:
24631.0450
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • h2: 32 mm
  • t1 min.: 18 mm
  • Weight: 114 g
show article view
Palm Grips
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d5 [mm]:
M12
Article-No.:
24631.0463
CAD
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • h2: 40 mm
  • t1 min.: 22 mm
  • Weight: 205 g
show article view
Palm Grips

Material

Handle

  • Stainless steel A2, dull blasted
Title
Category
Type
Direct download
Download basket
Datasheet EH 24631. Palm Grips – DIN 6335 stainless steel, die-cast
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.