24620.0490 - Palm Grips
DIN 6335 grey cast iron

These palm grips are manufactured accordingto DIN 6335.

Sandblasted or tumbled.

This article 24620.0490 - Palm Grips DIN 6335 grey cast iron / with threaded blind hole, form E (d1: 100 mm) is one variant of the article group Palm Grips DIN 6335 grey cast iron (EH 24620.)

Version
picture
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with threaded blind hole, form E
picture:
5
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
-
d5 [mm]:
M20
Article-No.:
24620.0490
Documents
Palm Grips
  • with threaded blind hole, form E – picture 5
  • d1: 100 mm
  • d2: 32 mm
  • d5: M20
  • h2: 63 mm
  • t1: 36 mm
  • Weight: 725 g
Palm Grips

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Grips with different bores or surface treatment can be obtained on request.

Title
Category
Type
Direct download
Download basket
Datasheet 24620.0490
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.