Palm Grips DIN 6335 grey cast iron

EH 24620.

These palm grips are manufactured accordingto DIN 6335.

Sandblasted or tumbled.

Your selection resulted in 30 hits

Version
picture
d1 [mm]
d2 [mm]
d4 H7 [mm]
d5 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
raw part, form A
picture:
1
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0032
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 32 mm
  • d2: 12 mm
  • h1: 21 mm
  • h3: 10 mm
  • Weight: 38 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0040
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 40 mm
  • d2: 14 mm
  • h1: 26 mm
  • h3: 14 mm
  • Weight: 69 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0050
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 50 mm
  • d2: 18 mm
  • h1: 34 mm
  • h3: 20 mm
  • Weight: 115 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0063
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 63 mm
  • d2: 20 mm
  • h1: 42 mm
  • h3: 25 mm
  • Weight: 224 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0080
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 80 mm
  • d2: 25 mm
  • h1: 52 mm
  • h3: 30 mm
  • Weight: 415 g
show article view
Palm Grips
Version:
raw part, form A
picture:
1
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
-
d5 [mm]:
-
Article-No.:
24620.0090
CAD
Documents
Palm Grips
  • raw part, form A – picture 1
  • d1: 100 mm
  • d2: 32 mm
  • h1: 65 mm
  • h3: 38 mm
  • Weight: 855 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24620.0132
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • Weight: 34 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0140
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • Weight: 59 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0150
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • Weight: 95 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0163
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • Weight: 171 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0180
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • Weight: 338 g
show article view
Palm Grips
Version:
with smooth throughgoing bore, form B
picture:
2
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24620.0190
CAD
Documents
Palm Grips
  • with smooth throughgoing bore, form B – picture 2
  • d1: 100 mm
  • d2: 32 mm
  • d4 H7: 20 mm
  • h2: 63 mm
  • Weight: 709 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
6 mm
d5 [mm]:
-
Article-No.:
24620.0232
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 32 mm
  • d2: 12 mm
  • d4 H7: 6 mm
  • h2: 20 mm
  • t1: 12 mm
  • Weight: 36 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
8 mm
d5 [mm]:
-
Article-No.:
24620.0240
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 40 mm
  • d2: 14 mm
  • d4 H7: 8 mm
  • h2: 25 mm
  • t1: 15 mm
  • Weight: 61 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
10 mm
d5 [mm]:
-
Article-No.:
24620.0250
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 50 mm
  • d2: 18 mm
  • d4 H7: 10 mm
  • h2: 32 mm
  • t1: 18 mm
  • Weight: 99 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
12 mm
d5 [mm]:
-
Article-No.:
24620.0263
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 63 mm
  • d2: 20 mm
  • d4 H7: 12 mm
  • h2: 40 mm
  • t1: 22 mm
  • Weight: 195 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
16 mm
d5 [mm]:
-
Article-No.:
24620.0280
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 80 mm
  • d2: 25 mm
  • d4 H7: 16 mm
  • h2: 50 mm
  • t1: 28 mm
  • Weight: 380 g
show article view
Palm Grips
Version:
with smooth blind hole, form C
picture:
3
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
20 mm
d5 [mm]:
-
Article-No.:
24620.0290
CAD
Documents
Palm Grips
  • with smooth blind hole, form C – picture 3
  • d1: 100 mm
  • d2: 32 mm
  • d4 H7: 20 mm
  • h2: 63 mm
  • t1: 36 mm
  • Weight: 648 g
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
32 mm
d2 [mm]:
12 mm
d4 H7 [mm]:
-
d5 [mm]:
M6
Article-No.:
24620.0332
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 32 mm
  • d2: 12 mm
  • d5: M6
  • d6: 6.4 mm
  • h2: 20 mm
  • Weight: 34 g
  • t2: 10 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
40 mm
d2 [mm]:
14 mm
d4 H7 [mm]:
-
d5 [mm]:
M8
Article-No.:
24620.0340
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 40 mm
  • d2: 14 mm
  • d5: M8
  • d6: 8.4 mm
  • h2: 25 mm
  • Weight: 188 g
  • t2: 13 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
50 mm
d2 [mm]:
18 mm
d4 H7 [mm]:
-
d5 [mm]:
M10
Article-No.:
24620.0350
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 50 mm
  • d2: 18 mm
  • d5: M10
  • d6: 10.5 mm
  • h2: 32 mm
  • Weight: 97 g
  • t2: 16 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
63 mm
d2 [mm]:
20 mm
d4 H7 [mm]:
-
d5 [mm]:
M12
Article-No.:
24620.0363
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 63 mm
  • d2: 20 mm
  • d5: M12
  • d6: 13 mm
  • h2: 40 mm
  • Weight: 186 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
80 mm
d2 [mm]:
25 mm
d4 H7 [mm]:
-
d5 [mm]:
M16
Article-No.:
24620.0380
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 80 mm
  • d2: 25 mm
  • d5: M16
  • d6: 17 mm
  • h2: 50 mm
  • Weight: 339 g
  • t2: 20 mm
show article view
Palm Grips
Version:
with thread, drilled out, form D
picture:
4
d1 [mm]:
100 mm
d2 [mm]:
32 mm
d4 H7 [mm]:
-
d5 [mm]:
M20
Article-No.:
24620.0390
CAD
Documents
Palm Grips
  • with thread, drilled out, form D – picture 4
  • d1: 100 mm
  • d2: 32 mm
  • d5: M20
  • d6: 21 mm
  • h2: 63 mm
  • Weight: 673 g
  • t2: 25 mm
show article view
Palm Grips

Material

Handle

  • Grey cast iron GG 20, bright

Notes

Grips with different bores or surface treatment can be obtained on request.

Title
Category
Type
Direct download
Download basket
Datasheet EH 24620. Palm Grips – DIN 6335 grey cast iron
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.