24330.0540 - Crank Handles
stainless steel precision casting

Flat side of the hub is machined.

This article 24330.0540 - Crank Handles stainless steel precision casting / (l: 125 mm, s H11: 14 mm) is one variant of the article group Crank Handles stainless steel precision casting (EH 24330.)

l [mm]
s - H11 [mm]
Article-No.
Documents
Price [€]
Available
l [mm]:
125 mm
s H11 [mm]:
14 mm
Article-No.:
24330.0540
Documents
Crank Handles
  • l: 125 mm
  • s H11: 14 mm
  • e min.: 18.1 mm
  • d1 max.: 14.7 mm
  • d2: 28 mm
  • h1: 28 mm
  • h2: ~ 18.8 mm
  • h3: 9.2 mm
  • h4: ~ 95.5 mm
  • d3 Cylindrical handle ∅ EH 24530.: 23 mm
  • Weight: 320 g
Crank Handles

Material

Axle part

  • Stainless steel 1.4301

Handle body

  • Stainless steel 1.4308

Cylindrical handle

  • Thermosetting plastic PF 31, black
Title
Category
Type
Direct download
Download basket
Datasheet 24330.0540
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.