With these crank handles, the seam is ground and blasted. The hub is machined.
This article 24330.0070 - Crank Handles DIN 469 straight with square end DIN 79 / with rotating machine handle (EH 24460., DIN 98), form D (l: 250 mm, s H11: 22 mm) is one variant of the article group Crank Handles DIN 469 straight with square end DIN 79 (EH 24330.)
More details
Machine handle
Handle body
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.