Product filter
Your selection resulted in 216 hits
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 20 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 74 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 25 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 75 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 32 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 77 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 40 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 90 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 50 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 82 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M8
l1 : 63 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 87 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 20 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 126 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 25 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 128 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 32 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 132 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 40 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 136 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 50 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 141 g
show article view
More details
ball-headed – picture 3, orange
d1 : 18 mm
d2 : M10
l1 : 63 mm
d3 : 13.5 mm
d4 +0.05: 7.8 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 4.3 mm
Weight: 146 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 16 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 35 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 20 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 36 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 25 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 37 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 32 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 38 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 40 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 39 g
show article view
More details
ball-headed – picture 3, silver
d1 : 14 mm
d2 : M6
l1 : 50 mm
d3 : 10 mm
d4 +0.05: 4.5 mm
h1 : 24.5 mm
h2 : 4 mm
h3 : 3 mm
h4 : 35 mm
l2 : 45 mm
l3 : 3.6 mm
Weight: 41 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 20 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 74 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 25 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 75 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 32 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 77 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 40 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 90 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 50 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 82 g
show article view
More details
ball-headed – picture 3, silver
d1 : 18 mm
d2 : M8
l1 : 63 mm
d3 : 13.5 mm
d4 +0.05: 6.1 mm
h1 : 31 mm
h2 : 6.5 mm
h3 : 3 mm
h4 : 45 mm
l2 : 62 mm
l3 : 3.6 mm
Weight: 87 g
show article view
Material
Lever
Zinc die-cast, plastic coated, orange similar to RAL 2004, matt structure
Zinc die-cast, plastic coated, silver, similar to RAL 9006, matt structure
Zinc die-cast, plastic coated, black, similar to RAL 9005, matt structure
Inner parts
Steel, blackened, quality 5.8
Screw
Steel, blackened, quality 5.8
Notes
The screw part can be exchanged.
References
The version with ball-headed (picture 3) can be combined with the thrust piece, plastic (EH 22570.).
Operation
By lifting the lever the serrations are disengaged. The lever can be positioned by the serrations. On releasing the lever, the serrations are automatically re-engaged.
Datasheet EH 24410. Adjustable Clamping Levers – with clamping screw
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.