1585.400 - Clamping Bars
length 400 - 700

l1 [mm]
Article-No.
Documents
Price [€]
Available
l1 [mm]:
400 mm
Article-No.:
1585.400
Documents
Clamping Bars
  • l1: 400 mm
  • l2: 250 mm
  • l3: 100 mm
  • Amount n1: 2
  • Amount n2: 4
  • Amount n3: 7
  • Weight: 5 kg
Clamping Bars
Product
Article-No.
Available
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.401
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 4
  • Weight: 304 g

Material

  • Tool steel, hardened
Title
Category
Type
Direct download
Download basket
Datasheet 1585.400
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.