Clamping Bars length 400 - 700

EH 1585.

Your selection resulted in 4 hits

l1 [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
l1 [mm]:
400 mm
Article-No.:
1585.400
CAD
Documents
Clamping Bars
  • l1: 400 mm
  • l2: 250 mm
  • l3: 100 mm
  • Amount n1: 2
  • Amount n2: 4
  • Amount n3: 7
  • Weight: 5 kg
show article view
Clamping Bars
l1 [mm]:
500 mm
Article-No.:
1585.500
CAD
Documents
Clamping Bars
  • l1: 500 mm
  • l2: 350 mm
  • l3: 100 mm
  • Amount n1: 3
  • Amount n2: 5
  • Amount n3: 9
  • Weight: 6 kg
show article view
Clamping Bars
l1 [mm]:
600 mm
Article-No.:
1585.600
CAD
Documents
Clamping Bars
  • l1: 600 mm
  • l2: 450 mm
  • l3: 100 mm
  • Amount n1: 4
  • Amount n2: 6
  • Amount n3: 11
  • Weight: 6 kg
show article view
Clamping Bars
l1 [mm]:
700 mm
Article-No.:
1585.700
CAD
Documents
Clamping Bars
  • l1: 700 mm
  • l2: 550 mm
  • l3: 100 mm
  • Amount n1: 5
  • Amount n2: 7
  • Amount n3: 13
  • Weight: 8 kg
show article view
Clamping Bars

Material

  • Tool steel, hardened
Product
Article-No.
Available
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.401
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 4
  • Weight: 304 g
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.501
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 5
  • Weight: 354 g
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.601
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 6
  • Weight: 446 g
Product:
fixing screws for clamping bars
fixing screws for clamping bars
Article-No.:
1585.701
fixing screws for clamping bars
  • fixing screws for clamping bars
  • Number locating screws M12 x 45: 2
  • Number cap screws M12 x 45: 7
  • Weight: 453 g
Title
Category
Type
Direct download
Download basket
Datasheet EH 1585. Clamping Bars – length 400 - 700
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Multiple Clamping Systems
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.