1701.160 - Jaws
Soft

  • For self-made special jaws
  • Chamfer provides very good accessibility to the workpiece

This article 1701.160 - Jaws Soft / Jaw, fixed () is one variant of the article group Jaws Soft (EH 1701.)

Version
picture
Jaw width [mm]
l1 [mm]
h [mm]
Article-No.
Documents
Price [€]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
l1 [mm]:
101.5 mm
h [mm]:
58 mm
Article-No.:
1701.160
Documents
Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 124 mm
  • l1: 101.5 mm
  • l2: 95 mm
  • h: 58 mm
  • c: 24 mm
  • Weight: 4 kg
Jaws

Material

  • Ductile cast iron (GGG 40)
Title
Category
Type
Direct download
Download basket
Datasheet 1701.160
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.