Jaws Soft

EH 1701.

  • For self-made special jaws
  • Chamfer provides very good accessibility to the workpiece

Your selection resulted in 2 hits

Version
picture
Jaw width [mm]
l1 [mm]
h [mm]

More details

Article-No.
CAD / Documents
Price [€]
Available
Version:
Jaw, fixed
picture:
1
Jaw width [mm]:
125 mm
l1 [mm]:
101.5 mm
h [mm]:
58 mm
Article-No.:
1701.160
CAD
Documents
Jaws
  • Jaw, fixed – picture 1
  • Jaw width: 125 mm
  • b: 124 mm
  • l1: 101.5 mm
  • l2: 95 mm
  • h: 58 mm
  • c: 24 mm
  • Weight: 4 kg
show article view
Jaws
Version:
Jaw, movable
picture:
2
Jaw width [mm]:
125 mm
l1 [mm]:
94.5 mm
h [mm]:
58 mm
Article-No.:
1701.170
CAD
Documents
Jaws
  • Jaw, movable – picture 2
  • Jaw width: 125 mm
  • b: 124 mm
  • l1: 94.5 mm
  • l2: 42 mm
  • h: 58 mm
  • c: 24 mm
  • Weight: 4 kg
show article view
Jaws

Material

  • Ductile cast iron (GGG 40)
Title
Category
Type
Direct download
Download basket
Datasheet EH 1701. Jaws – Soft
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Conventional Clamping
Category:
Product Description
Type:
PDF
Direct download:
Download basket:
Download basket
FAQ - Multi-Vices MS 125
Category:
FAQ
Type:
PDF
Direct download:
Download basket:
Download basket
The most exciting variety in the realm of workpiece clamping
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.

 

What is the difference between the MS 125 and an ordinary machine vice?

Since it comes with a modular design and can be paired with a large variety of jaws and associated equipment, the MS 125 is considerably more versatile than a standard machine vice.