Product filter
Your selection resulted in 36 hits
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Heat-treated steel
d1 : M6
l1 : ~ 20.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 6.1 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Heat-treated steel
d1 : M6
l1 : ~ 30.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 7.9 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Heat-treated steel
d1 : M6
l1 : ~ 40.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 16 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 9.9 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
More details
round ball, Heat-treated steel
d1 : M8
l1 : ~ 21.2 mm
d2 : 13 mm
l3 : 8 mm
l4 : 3.5 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 15 kN
Weight: 13 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
More details
round ball, Heat-treated steel
d1 : M8
l1 : ~ 36.2 mm
d2 : 13 mm
l3 : 8 mm
l4 : 3.5 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 15 kN
Weight: 17 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
15 kN
More details
round ball, Heat-treated steel
d1 : M8
l1 : ~ 51.2 mm
d2 : 13 mm
l3 : 8 mm
l4 : 22 mm
Ball diameter: 5.5 mm
WS: 6 mm
Load capacity for static load1) max.: 15 kN
Weight: 23 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
More details
round ball, Heat-treated steel
d1 : M10
l1 : ~ 26.7 mm
d2 : 16 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 20 kN
Weight: 24 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
More details
round ball, Heat-treated steel
d1 : M10
l1 : ~ 41.7 mm
d2 : 16 mm
l3 : 10 mm
l4 : 4.5 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 20 kN
Weight: 32 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
20 kN
More details
round ball, Heat-treated steel
d1 : M10
l1 : ~ 61.7 mm
d2 : 16 mm
l3 : 10 mm
l4 : 28 mm
Ball diameter: 7 mm
WS: 8 mm
Load capacity for static load1) max.: 20 kN
Weight: 44 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
More details
round ball, Heat-treated steel
d1 : M12
l1 : ~ 32 mm
d2 : 18 mm
l3 : 12 mm
l4 : 5 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 30 kN
Weight: 39 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
More details
round ball, Heat-treated steel
d1 : M12
l1 : ~ 52 mm
d2 : 18 mm
l3 : 12 mm
l4 : 5 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 30 kN
Weight: 52 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
30 kN
More details
round ball, Heat-treated steel
d1 : M12
l1 : ~ 82 mm
d2 : 18 mm
l3 : 12 mm
l4 : 44 mm
Ball diameter: 8.5 mm
WS: 10 mm
Load capacity for static load1) max.: 30 kN
Weight: 80 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
round ball, Heat-treated steel
d1 : M16
l1 : ~ 43.3 mm
d2 : 24 mm
l3 : 16 mm
l4 : 6 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 60 kN
Weight: 94 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
round ball, Heat-treated steel
d1 : M16
l1 : ~ 63.3 mm
d2 : 24 mm
l3 : 16 mm
l4 : 6 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 60 kN
Weight: 122 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
60 kN
More details
round ball, Heat-treated steel
d1 : M16
l1 : ~ 83.3 mm
d2 : 24 mm
l3 : 16 mm
l4 : 36 mm
Ball diameter: 12 mm
WS: 14 mm
Load capacity for static load1) max.: 60 kN
Weight: 154 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
round ball, Heat-treated steel
d1 : M20
l1 : ~ 54.2 mm
d2 : 30 mm
l3 : 20 mm
l4 : 7.5 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 186 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
round ball, Heat-treated steel
d1 : M20
l1 : ~ 84.2 mm
d2 : 30 mm
l3 : 20 mm
l4 : 28 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 255 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
90 kN
More details
round ball, Heat-treated steel
d1 : M20
l1 : ~ 104.2 mm
d2 : 30 mm
l3 : 20 mm
l4 : 48 mm
Ball diameter: 15 mm
WS: 17 mm
Load capacity for static load1) max.: 90 kN
Weight: 306 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
round ball, Heat-treated steel
d1 : M24
l1 : ~ 64.7 mm
d2 : 36 mm
l3 : 24 mm
l4 : 9 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 327 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
round ball, Heat-treated steel
d1 : M24
l1 : ~ 94.7 mm
d2 : 36 mm
l3 : 24 mm
l4 : 30 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 428 g
show article view
Material:
Heat-treated steel, 1200 ±100 N/mm2
Load capacity for static load1) max. [kN]:
120 kN
More details
round ball, Heat-treated steel
d1 : M24
l1 : ~ 124.7 mm
d2 : 36 mm
l3 : 24 mm
l4 : 60 mm
Ball diameter: 18 mm
WS: 19 mm
Load capacity for static load1) max.: 120 kN
Weight: 532 g
show article view
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Stainless steel
d1 : M6
l1 : ~ 20.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 6.1 g
show article view
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Stainless steel
d1 : M6
l1 : ~ 30.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 3 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 7.9 g
show article view
Material:
Stainless steel 1.4305
Load capacity for static load1) max. [kN]:
9 kN
More details
round ball, Stainless steel
d1 : M6
l1 : ~ 40.8 mm
d2 : 10 mm
l3 : 6 mm
l4 : 16 mm
Ball diameter: 4 mm
WS: 5 mm
Load capacity for static load1) max.: 9 kN
Weight: 9.9 g
show article view
Material
Ball
Ball-bearing steel, hardened
Stainless steel, hardened
Screw
Heat-treated steel, 1200 ±100 N/mm2
Stainless steel 1.4305
Notes
Customized design on request.
References
Thread lock on request, please refer to appendix - Technical Data -
Datasheet EH 22710. Ball-Ended Thrust Screws – headed, round ball
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.