Ball-ended thrust screws can also be used for positioning and clamping, tightening or supporting of non-parallel surfaces.
This article 22710.0062 - Ball-Ended Thrust Screws headed, round ball / round ball (d1: M6, l1: ~ 20.8 mm) is one variant of the article group Ball-Ended Thrust Screws headed, round ball (EH 22710.)
Ball
Screw
Special types on request.
Thread lock on request, please refer to appendix - Technical Data -
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.