Threaded lock pins are used for quick fastening, locking, adjusting, changing, clamping, connecting and securing. Quickly and easily unlockable for frequently repeated connections.
By pressing the button, the threaded segments unlock and the threaded lock pin can be inserted into or removed from a threaded hole. A time-consuming screwing in and out is unnecessary.
The thread lock pin is characterised by the following features and advantages:
The advantages of the axial bearing:
This article 22356.0202 - Threaded Lock Pins self-locking, with axial bearing / (d1: M10, l1: 10 mm) is one variant of the article group Threaded Lock Pins self-locking, with axial bearing (EH 22356.)
1) Average hand force established in trials.
2) Average value established in trials.
3) Shearing resistance similar to DIN 50141; values apply to applications in plugged condition (without applied tightening torque).
Pin part
Handle
Press button
Threaded element
Axial bearing
Spring
Special types on request.
Due to the thread geometry, the clamping force is higher with the smaller thread sizes.
Threaded lock pins can only be mounted into a thread that is true to gauge.
The threaded segments are unlocked by pressing the button.
Can easily be fitted with retaining cable EH 22355.
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.