Threaded Lock Pins self-locking, with axial bearing

EH 22356.

Threaded lock pins are used for quick fastening, locking, adjusting, changing, clamping, connecting and securing. Quickly and easily unlockable for frequently repeated connections.

By pressing the button, the threaded segments unlock and the threaded lock pin can be inserted into or removed from a threaded hole. A time-consuming screwing in and out is unnecessary.

The thread lock pin is characterised by the following features and advantages:

  • Corrosion-protected
  • No time-consuming screwing in and unscrewing
  • Self-locking due to spring force
  • With axial bearing

The advantages of the axial bearing:

  • Double clamping force with the same grip size by reducing surface friction.
  • Protection of the component due to fixed contact surface.
  • Low setting behaviour due to higher pretensioning force in the bolt or thread.
  • Less force required to release.

Your selection resulted in 24 hits

Material
d1 [mm]
l1 [mm]
Established tightening torque ~1) [Nm]
Clamping force ~2) [kN]
Shearing resistance, two-shear3) min. [kN]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Steel
d1 [mm]:
M8
l1 [mm]:
10 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
35.9 kN
Article-No.:
22356.0102
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M8
  • l1: 10 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 23.8 mm
  • l3: 72.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 96 g
  • Shearing resistance, two-shear3) min.: 35.9 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M8
l1 [mm]:
20 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
35.9 kN
Article-No.:
22356.0104
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M8
  • l1: 20 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 33.8 mm
  • l3: 82.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 98 g
  • Shearing resistance, two-shear3) min.: 35.9 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M8
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
35.9 kN
Article-No.:
22356.0106
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M8
  • l1: 30 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 43.8 mm
  • l3: 92.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 101 g
  • Shearing resistance, two-shear3) min.: 35.9 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M10
l1 [mm]:
10 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
59.3 kN
Article-No.:
22356.0202
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M10
  • l1: 10 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 26 mm
  • l3: 74.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 100 g
  • Shearing resistance, two-shear3) min.: 59.3 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M10
l1 [mm]:
20 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
59.3 kN
Article-No.:
22356.0204
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M10
  • l1: 20 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 36 mm
  • l3: 84.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 180 g
  • Shearing resistance, two-shear3) min.: 59.3 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M10
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
59.3 kN
Article-No.:
22356.0206
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M10
  • l1: 30 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 46 mm
  • l3: 94.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 108 g
  • Shearing resistance, two-shear3) min.: 59.3 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M12
l1 [mm]:
15 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
85.4 kN
Article-No.:
22356.0303
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M12
  • l1: 15 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 34 mm
  • l3: 82.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 184 g
  • Shearing resistance, two-shear3) min.: 85.4 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M12
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
85.4 kN
Article-No.:
22356.0306
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M12
  • l1: 30 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 49 mm
  • l3: 97.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 193 g
  • Shearing resistance, two-shear3) min.: 85.4 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M12
l1 [mm]:
50 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
85.4 kN
Article-No.:
22356.0310
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M12
  • l1: 50 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 69 mm
  • l3: 117.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 206 g
  • Shearing resistance, two-shear3) min.: 85.4 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M16
l1 [mm]:
15 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
176.5 kN
Article-No.:
22356.0503
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M16
  • l1: 15 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 34 mm
  • l3: 83.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 134 g
  • Shearing resistance, two-shear3) min.: 176.5 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M16
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
176.5 kN
Article-No.:
22356.0506
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M16
  • l1: 30 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 49 mm
  • l3: 98.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 150 g
  • Shearing resistance, two-shear3) min.: 176.5 kN
show article view
Threaded Lock Pins
Material:
Steel
d1 [mm]:
M16
l1 [mm]:
50 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
176.5 kN
Article-No.:
22356.0510
CAD
Documents
Threaded Lock Pins
  • Heat-treated steel
  • d1: M16
  • l1: 50 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 69 mm
  • l3: 118.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 174 g
  • Shearing resistance, two-shear3) min.: 176.5 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M8
l1 [mm]:
10 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
36.4 kN
Article-No.:
22356.1102
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M8
  • l1: 10 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 23.8 mm
  • l3: 72.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 96 g
  • Shearing resistance, two-shear3) min.: 36.4 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M8
l1 [mm]:
20 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
36.4 kN
Article-No.:
22356.1104
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M8
  • l1: 20 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 33.8 mm
  • l3: 82.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 98 g
  • Shearing resistance, two-shear3) min.: 36.4 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M8
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
3.3 kN
Shearing resistance, two-shear3) min. [kN]:
36.4 kN
Article-No.:
22356.1106
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M8
  • l1: 30 mm
  • d2 -0.07: 6.62 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 43.8 mm
  • l3: 92.2 mm
  • l4: 8 mm
  • Locating thread: M8
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.8 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 3.3 kN
  • Weight: 101 g
  • Shearing resistance, two-shear3) min.: 36.4 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M10
l1 [mm]:
10 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
62.5 kN
Article-No.:
22356.1202
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M10
  • l1: 10 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 26 mm
  • l3: 74.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 100 g
  • Shearing resistance, two-shear3) min.: 62.5 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M10
l1 [mm]:
20 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
62.5 kN
Article-No.:
22356.1204
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M10
  • l1: 20 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 36 mm
  • l3: 84.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 180 g
  • Shearing resistance, two-shear3) min.: 62.5 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M10
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.9 kN
Shearing resistance, two-shear3) min. [kN]:
62.5 kN
Article-No.:
22356.1206
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M10
  • l1: 30 mm
  • d2 -0.07: 8.35 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 46 mm
  • l3: 94.4 mm
  • l4: 10 mm
  • Locating thread: M10
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 4.2 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.9 kN
  • Weight: 108 g
  • Shearing resistance, two-shear3) min.: 62.5 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M12
l1 [mm]:
15 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
86.8 kN
Article-No.:
22356.1303
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M12
  • l1: 15 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 34 mm
  • l3: 82.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 184 g
  • Shearing resistance, two-shear3) min.: 86.8 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M12
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
86.8 kN
Article-No.:
22356.1306
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M12
  • l1: 30 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 49 mm
  • l3: 97.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 193 g
  • Shearing resistance, two-shear3) min.: 86.8 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M12
l1 [mm]:
50 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.6 kN
Shearing resistance, two-shear3) min. [kN]:
86.8 kN
Article-No.:
22356.1310
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M12
  • l1: 50 mm
  • d2 -0.07: 10.07 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 69 mm
  • l3: 117.4 mm
  • l4: 12 mm
  • Locating thread: M12
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3.7 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.6 kN
  • Weight: 206 g
  • Shearing resistance, two-shear3) min.: 86.8 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M16
l1 [mm]:
15 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
179.4 kN
Article-No.:
22356.1503
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M16
  • l1: 15 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 34 mm
  • l3: 83.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 134 g
  • Shearing resistance, two-shear3) min.: 179.4 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M16
l1 [mm]:
30 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
179.4 kN
Article-No.:
22356.1506
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M16
  • l1: 30 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 49 mm
  • l3: 98.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 150 g
  • Shearing resistance, two-shear3) min.: 179.4 kN
show article view
Threaded Lock Pins
Material:
Stainless steel
d1 [mm]:
M16
l1 [mm]:
50 mm
Established tightening torque ~1) [Nm]:
3.5 Nm
Clamping force ~2) [kN]:
2.2 kN
Shearing resistance, two-shear3) min. [kN]:
179.4 kN
Article-No.:
22356.1510
CAD
Documents
Threaded Lock Pins
  • Stainless steel
  • d1: M16
  • l1: 50 mm
  • d2 -0.07: 13.8 mm
  • d3: 40 mm
  • d4: 30 mm
  • l2: 69 mm
  • l3: 118.4 mm
  • l4: 12 mm
  • Locating thread: M16
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 80 °C
  • Tightening torque max.: 5 Nm
  • Clamping force max.: 3 kN
  • Established tightening torque ~1): 3.5 Nm
  • Clamping force ~2): 2.2 kN
  • Weight: 174 g
  • Shearing resistance, two-shear3) min.: 179.4 kN
show article view
Threaded Lock Pins

Material

Pin part

  • Heat-treated steel, tempered, manganese phosphated
  • Stainless steel 1.4542, precipitation-hardened

Handle

  • Thermoplastic PA 6, black, dull similar to RAL 9005

Press button

  • Aluminium, orange, anodised

Threaded element

  • Stainless steel 1.4542, precipitation-hardened

Axial bearing

  • Steel, nitrided, blackened
  • Stainless steel

Spring

  • Stainless Steel

Notes

Special types on request.

Due to the thread geometry, the clamping force is higher with the smaller thread sizes.

Assembly

Threaded lock pins can only be mounted into a thread that is true to gauge.

Mounting:

  1. Press in the button and hold it down.
  2. Insert the threaded lock pin.
  3. Release the button (The button must be back in its original position.).
  4. Tighten the threaded lock pin by hand as required.
  5. It must be ensured that the threaded segments are engaged in the mounting thread.

Dismantling:

  1. Unscrew the threaded lock pin approx. a quarter of a turn anticlockwise.
  2. Press in the button and hold it down.
  3. Remove the threaded lock pin.
  4. Release the button.

Operation

The threaded segments are unlocked by pressing the button.

Title
Category
Type
Direct download
Download basket
Datasheet EH 22356. Threaded Lock Pins – self-locking, with axial bearing
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket

Accessories

Can easily be fitted with retaining cable EH 22355.

Further products
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.