The support legs are universally usable as adjustable legs.
These support legs with a rubber foot have a damping, noise-reducing effect, and prevent damage to the support surface.
This article 22594.0045 - Support Legs impact cushioning / (d1: 50 mm, l: 45 mm) is one variant of the article group Support Legs impact cushioning (EH 22594.)
Body
Screw
Disc
Contains lead - compliant according to exceptions 6a / 6b / 6c.
Contains lead - SVHC list [REACH] as of 27.06.2024.
Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.