22051.0508 - Spring Plunger
with moveable ceramic ball and slot, stainless steel A4

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

The bearing of the ball allows it to unroll, which minimises wear on the counterpart. This also results in a positive locking behaviour depending on the counterpart. 

Another advantage of the moveable ceramic ball is the electric insulation.

Characteristics of the ceramic ball:

  • Highly impact-resistant
  • Abrasion resistant
  • Antimagnetic
  • Electrically isolating

The stainless steel A4 version ensures maximum corrosion resistance.

This article 22051.0508 - Spring Plunger with moveable ceramic ball and slot, stainless steel A4 / Standard spring load (d1: M8) is one variant of the article group Spring Plungers with moveable ceramic ball and slot, stainless steel A4 (EH 22051.)

Material
Spring load
d1 [mm]
l [mm]
Spring load1) - F1 [N]
Spring load1) - F2 [N]
Article-No.
Documents
Price [€]
Available
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 [N]:
16.1 N
Spring load1) F2 [N]:
24 N
Article-No.:
22051.0508
Documents
Spring Plunger
  • Standard spring load
  • d1: M8
  • d2: 3.5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 0.95 mm
  • Spring load1) F1: 16.1 N
  • Spring load1) F2: 24 N
  • Operating temperature range min.: -30 °C
  • Operating temperature range max.: 90 °C
  • Weight: 3.2 g
Spring Plunger

Material

Body

  • Stainless steel A4

Bearing

  • plastic

Ball

  • Ceramic

Spring

  • Stainless steel

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Title
Category
Type
Direct download
Download basket
Datasheet 22051.0508
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.