Spring Plungers with ceramic ball and slot, stainless steel A4

EH 22050.

Spring plungers can be used for locating or for applying pressure, as a detent or for ejection.

The version from stainless steel A4 guarantees the highest corrosion protection.

Characteristics of the ceramic ball:

  • Highly impact-resistant
  • Abrasion resistant
  • Antimagnetic
  • Electrically isolating

Your selection resulted in 14 hits

Material
Spring load
d1 [mm]
l [mm]
Spring load1) F1 ~ [N]
Spring load1) F2 ~ [N]

More details

Article-No.
CAD / Documents
Price [€]
Available
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M4
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 8.5 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22050.1404
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M4
  • d2: 2.5 mm
  • l: 9 mm
  • n: 0.6 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 8.5 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M5
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 14 N
Article-No.:
22050.1405
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M5
  • d2: 3 mm
  • l: 12 mm
  • n: 0.8 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 8 N
  • Spring load1) F2: ~ 14 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.9 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 11 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22050.1406
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 11 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 18 N
Spring load1) F2 ~ [N]:
~ 31 N
Article-No.:
22050.1408
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M8
  • d2: 4.5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 18 N
  • Spring load1) F2: ~ 31 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.4 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 24 N
Spring load1) F2 ~ [N]:
~ 45 N
Article-No.:
22050.1410
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 24 N
  • Spring load1) F2: ~ 45 N
  • Operating temperature range max.: 250 °C
  • Weight: 6.2 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M12
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 26 N
Spring load1) F2 ~ [N]:
~ 49 N
Article-No.:
22050.1412
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M12
  • d2: 8 mm
  • l: 22 mm
  • n: 2 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 26 N
  • Spring load1) F2: ~ 49 N
  • Operating temperature range max.: 250 °C
  • Weight: 9.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Standard
d1 [mm]:
M16
l [mm]:
24 mm
Spring load1) F1 ~ [N]:
~ 41 N
Spring load1) F2 ~ [N]:
~ 86 N
Article-No.:
22050.1416
CAD
Documents
Spring Plunger
  • stainless steel A4, standard spring load
  • d1: M16
  • d2: 10 mm
  • l: 24 mm
  • n: 2 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 41 N
  • Spring load1) F2: ~ 86 N
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M4
l [mm]:
9 mm
Spring load1) F1 ~ [N]:
~ 12 N
Spring load1) F2 ~ [N]:
~ 18 N
Article-No.:
22050.1604
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M4
  • d2: 2.5 mm
  • l: 9 mm
  • n: 0.6 mm
  • Stroke s: 0.8 mm
  • Spring load1) F1: ~ 12 N
  • Spring load1) F2: ~ 18 N
  • Operating temperature range max.: 250 °C
  • Weight: 0.4 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M5
l [mm]:
12 mm
Spring load1) F1 ~ [N]:
~ 15 N
Spring load1) F2 ~ [N]:
~ 22 N
Article-No.:
22050.1605
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M5
  • d2: 3 mm
  • l: 12 mm
  • n: 0.8 mm
  • Stroke s: 0.9 mm
  • Spring load1) F1: ~ 15 N
  • Spring load1) F2: ~ 22 N
  • Operating temperature range max.: 250 °C
  • Weight: 1 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M6
l [mm]:
14 mm
Spring load1) F1 ~ [N]:
~ 19 N
Spring load1) F2 ~ [N]:
~ 28 N
Article-No.:
22050.1606
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M6
  • d2: 3.5 mm
  • l: 14 mm
  • n: 1 mm
  • Stroke s: 1 mm
  • Spring load1) F1: ~ 19 N
  • Spring load1) F2: ~ 28 N
  • Operating temperature range max.: 250 °C
  • Weight: 1.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M8
l [mm]:
16 mm
Spring load1) F1 ~ [N]:
~ 36 N
Spring load1) F2 ~ [N]:
~ 62 N
Article-No.:
22050.1608
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M8
  • d2: 4.5 mm
  • l: 16 mm
  • n: 1.2 mm
  • Stroke s: 1.5 mm
  • Spring load1) F1: ~ 36 N
  • Spring load1) F2: ~ 62 N
  • Operating temperature range max.: 250 °C
  • Weight: 3.5 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M10
l [mm]:
19 mm
Spring load1) F1 ~ [N]:
~ 57 N
Spring load1) F2 ~ [N]:
~ 104 N
Article-No.:
22050.1610
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M10
  • d2: 6 mm
  • l: 19 mm
  • n: 1.5 mm
  • Stroke s: 2 mm
  • Spring load1) F1: ~ 57 N
  • Spring load1) F2: ~ 104 N
  • Operating temperature range max.: 250 °C
  • Weight: 6.3 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M12
l [mm]:
22 mm
Spring load1) F1 ~ [N]:
~ 61 N
Spring load1) F2 ~ [N]:
~ 110 N
Article-No.:
22050.1612
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M12
  • d2: 8 mm
  • l: 22 mm
  • n: 2 mm
  • Stroke s: 2.5 mm
  • Spring load1) F1: ~ 61 N
  • Spring load1) F2: ~ 110 N
  • Operating temperature range max.: 250 °C
  • Weight: 9.6 g
show article view
Spring Plunger
Material:
Stainless steel
Spring load:
Heavy
d1 [mm]:
M16
l [mm]:
24 mm
Spring load1) F1 ~ [N]:
~ 68 N
Spring load1) F2 ~ [N]:
~ 142 N
Article-No.:
22050.1616
CAD
Documents
Spring Plunger
  • stainless steel A4, heavy spring load
  • d1: M16
  • d2: 10 mm
  • l: 24 mm
  • n: 2 mm
  • Stroke s: 3.5 mm
  • Spring load1) F1: ~ 68 N
  • Spring load1) F2: ~ 142 N
  • Operating temperature range max.: 250 °C
  • Weight: 21 g
show article view
Spring Plunger

Material

Body

  • Stainless steel A4, passivated

Ball

  • Ceramic

Spring

  • Stainless steel A4, passivated

Notes

Special types on request.

Spring plungers are specially tested for spring range and forces.

References

Thread lock on request, please refer to appendix - Technical Data -

Calculation of indexing resistance, please refer to appendix - Technical Data -

Characteristic

Standard spring load: no marking

Heavy spring load: marked with two lines

Title
Category
Type
Direct download
Download basket
Datasheet EH 22050. Spring Plungers – with ceramic ball and slot, stainless steel A4
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - INCH
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers - Special parts
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Spring Plungers
Category:
Documentation
Type:
PDF
Direct download:
Download basket:
Download basket
Flyer Spring Plungers
Category:
Infomation material
Type:
PDF
Direct download:
Download basket:
Download basket

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.