Spring bodies can be used for locating.
This article 22100.0144 - Spring Body / body from stainless steel, round (d1 ±0.05: 4 mm) is one variant of the article group Spring Bodies (EH 22100.)
Body
Spring
Special springs on request.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.