Product filter
Your selection resulted in 15 hits
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
More details
body from steel, round – picture 1
d1 ±0.05: 2.2 mm
L0 : 16 mm
L for F1 : 12 mm
L for F2 : 10.5 mm
L3 : 7.8 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 2.2 N
Spring load1) F2 : ~ 3 N
Spring rate: 0.53 N/mm
Operating temperature range max.: 250 °C
Weight: 0.1 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 1.1 N
Spring load1) F2 ~ [N]:
~ 2 N
More details
body from steel, round – picture 1
d1 ±0.05: 2.6 mm
L0 : 8 mm
L for F1 : 6.5 mm
L for F2 : 5.2 mm
L3 : 3.8 mm
Stroke s: 1.3 mm
Spring load1) F1 : ~ 1.1 N
Spring load1) F2 : ~ 2 N
Spring rate: 0.7 N/mm
Operating temperature range max.: 250 °C
Weight: 0.1 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 6.2 N
Spring load1) F2 ~ [N]:
~ 6.8 N
More details
body from steel, round – picture 1
d1 ±0.05: 3 mm
L0 : 12 mm
L for F1 : 9 mm
L for F2 : 8.7 mm
L3 : 6 mm
Stroke s: 0.3 mm
Spring load1) F1 : ~ 6.2 N
Spring load1) F2 : ~ 6.8 N
Spring rate: 2 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
More details
body from steel, round – picture 1
d1 ±0.05: 3 mm
L0 : 16 mm
L for F1 : 13 mm
L for F2 : 10.7 mm
L3 : 8.5 mm
Stroke s: 2.3 mm
Spring load1) F1 : ~ 4.8 N
Spring load1) F2 : ~ 8.4 N
Spring rate: 1.6 N/mm
Operating temperature range max.: 250 °C
Weight: 0.3 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 7 N
More details
body from steel, round – picture 1
d1 ±0.05: 3.4 mm
L0 : 12 mm
L for F1 : 9 mm
L for F2 : 7.8 mm
L3 : 6 mm
Stroke s: 1.2 mm
Spring load1) F1 : ~ 5 N
Spring load1) F2 : ~ 7 N
Spring rate: 1.69 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5.9 N
Spring load1) F2 ~ [N]:
~ 13.3 N
More details
body from steel, round – picture 1
d1 ±0.05: 3.4 mm
L0 : 15 mm
L for F1 : 12 mm
L for F2 : 8.2 mm
L3 : 7.3 mm
Stroke s: 3.8 mm
Spring load1) F1 : ~ 5.9 N
Spring load1) F2 : ~ 13.3 N
Spring rate: 1.95 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 5 N
Spring load1) F2 ~ [N]:
~ 12.3 N
More details
body from steel, round – picture 1
d1 ±0.05: 4 mm
L0 : 14 mm
L for F1 : 12 mm
L for F2 : 9 mm
L3 : 8 mm
Stroke s: 3 mm
Spring load1) F1 : ~ 5 N
Spring load1) F2 : ~ 12.3 N
Spring rate: 2.45 N/mm
Operating temperature range max.: 250 °C
Weight: 0.4 g
show article view
Version:
body from steel, round
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 15 N
More details
body from steel, round – picture 1
d1 ±0.05: 5 mm
L0 : 16 mm
L for F1 : 13 mm
L for F2 : 10.4 mm
L3 : 8 mm
Stroke s: 2.6 mm
Spring load1) F1 : ~ 8 N
Spring load1) F2 : ~ 15 N
Spring rate: 2.7 N/mm
Operating temperature range max.: 250 °C
Weight: 0.6 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.6 N
More details
body from stainless steel, round – picture 1
d1 ±0.05: 3 mm
L0 : 16 mm
L for F1 : 13 mm
L for F2 : 10.6 mm
L3 : 8 mm
Stroke s: 2.4 mm
Spring load1) F1 : ~ 4.8 N
Spring load1) F2 : ~ 8.6 N
Spring rate: 1.6 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 6.7 N
Spring load1) F2 ~ [N]:
~ 14.5 N
More details
body from stainless steel, round – picture 1
d1 ±0.05: 3.6 mm
L0 : 18 mm
L for F1 : 15 mm
L for F2 : 11.5 mm
L3 : 9 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 6.7 N
Spring load1) F2 : ~ 14.5 N
Spring rate: 2.24 N/mm
Operating temperature range max.: 250 °C
Weight: 0.4 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round
Spring load1) F1 ~ [N]:
~ 8 N
Spring load1) F2 ~ [N]:
~ 12.3 N
More details
body from stainless steel, round – picture 1
d1 ±0.05: 4 mm
L0 : 16 mm
L for F1 : 13 mm
L for F2 : 11.4 mm
L3 : 7.5 mm
Stroke s: 1.6 mm
Spring load1) F1 : ~ 8 N
Spring load1) F2 : ~ 12.3 N
Spring rate: 2.7 N/mm
Operating temperature range max.: 250 °C
Weight: 0.4 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 2.2 N
Spring load1) F2 ~ [N]:
~ 3 N
More details
body from steel, tipped – picture 2
d1 ±0.05: 2.2 mm
L0 : 16 mm
L for F1 : 12 mm
L for F2 : 10.5 mm
L3 : 7.8 mm
Stroke s: 1.5 mm
Spring load1) F1 : ~ 2.2 N
Spring load1) F2 : ~ 3 N
Spring rate: 0.53 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 1.6 N
Spring load1) F2 ~ [N]:
~ 3.4 N
More details
body from steel, tipped – picture 2
d1 ±0.05: 3 mm
L0 : 11 mm
L for F1 : 9 mm
L for F2 : 6.7 mm
L3 : 5 mm
Stroke s: 2.3 mm
Spring load1) F1 : ~ 1.6 N
Spring load1) F2 : ~ 3.4 N
Spring rate: 0.78 N/mm
Operating temperature range max.: 250 °C
Weight: 0.1 g
show article view
Version:
body from steel, tipped
Spring load1) F1 ~ [N]:
~ 4.8 N
Spring load1) F2 ~ [N]:
~ 8.4 N
More details
body from steel, tipped – picture 2
d1 ±0.05: 3 mm
L0 : 16 mm
L for F1 : 13 mm
L for F2 : 10.7 mm
L3 : 8.5 mm
Stroke s: 2.3 mm
Spring load1) F1 : ~ 4.8 N
Spring load1) F2 : ~ 8.4 N
Spring rate: 1.6 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Material:
Stainless steel
Version:
body from stainless steel, round, with collar
Spring load1) F1 ~ [N]:
~ 5.3 N
Spring load1) F2 ~ [N]:
~ 7.2 N
More details
body from stainless steel, round, with collar – picture 3
d1 ±0.05: 3 mm
L0 : 13 mm
L for F1 : 10 mm
d2 : 4.1 mm
L for F2 : 8.9 mm
L3 : 7 mm
Stroke s: 1.1 mm
Spring load1) F1 : ~ 5.3 N
Spring load1) F2 : ~ 7.2 N
Spring rate: 1.75 N/mm
Operating temperature range max.: 250 °C
Weight: 0.2 g
show article view
Material
Body
Steel, nickel-plated
Stainless steel A2
Spring
Notes
Special springs on request.
RoHS compliant
Compliant according to Directive 2011/65/EU and Directive 2015/863.
Does not contain SVHC substances
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 23.01.2024.
Does not contain Proposition 65 substances
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
Free from Conflict Minerals
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.