Self-aligning pads are used as stop, support and thrust pad and are suitable for installation in clamping elements.
By resetting to the parallel position the contact point of the self-aligning pad provides a defined initial position, thus preventing the pad clamping in an oblique position when inserting the workpiece.
This article 22731.0418 - Self-Aligning Pads self-resetting / for locating hole, flat-faced ball, bearing surface plain (d1 n6: 18 mm, d2: M4) is one variant of the article group Self-Aligning Pads self-resetting (EH 22731.)
More details
Spring element
Ball
Body
Ball protected against rotating.
Loading capacity valid for steel and stainless steel designs.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.