22880.0409 - Expander® Sealing Plugs
with pull-anchor

Expander® sealing plugs are used for safe, quick and economic sealing of bore holes in fluid technology, e.g. hydraulic drilling holes in jig and fixture construction. When using sealing plugs with pull-anchor, assembly is made by means of user friendly assembly devices.

Body and pin are pre-assembled and suitable for automated processing.

Please refer to the technical data following these product information pages.

This article 22880.0409 - Expander® Sealing Plugs with pull-anchor / (d1: 9 mm) is one variant of the article group Expander® Sealing Plugs with pull-anchor (EH 22880.)

d1 [mm]
l1 [mm]
Article-No.
Documents
Price [€]
Available
d1 [mm]:
9 mm
l1 [mm]:
9.5 mm
Article-No.:
22880.0409
Documents
Expander Sealing Plugs
  • d1: 9 mm
  • d2: 4.5 mm
  • d3 +0.12 0: 9 mm
  • l1: 9.5 mm
  • l2: 43 mm
  • l3 max.: 11 mm
  • l4 max.: 17 mm
  • Weight: 8.1 g
Expander Sealing Plugs

Material

Body

  • Case-hardened steel, annealed

Pin

  • Steel
Title
Category
Type
Direct download
Download basket
Datasheet 22880.0409
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Assembly Instructions Expander Sealing Plugs (EH 22880.)
Category:
Operating manual
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Contains lead - compliant according to exceptions 6a / 6b / 6c.

 

Contains SVHC substances >0,1% w/w

Contains lead - SVHC list [REACH] as of 27.06.2024.

 

Contains Proposition 65 substances


Lead can cause cancer and reproductive harm from exposure
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.