22680.0123 - Seating Pins
ribbed or pointed

For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.

This article 22680.0123 - Seating Pins ribbed or pointed / with hard metal insert, pointed, and threaded shank (l1: 25 mm, d1: M12) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)

Version
picture
l1 [mm]
d1 [mm]
Article-No.
Documents
Price [€]
Available
Version:
with hard metal insert, pointed, and threaded shank
picture:
2
l1 [mm]:
25 mm
d1 [mm]:
M12
Article-No.:
22680.0123
Documents
Seating Pins
  • with hard metal insert, pointed, and threaded shank – picture 2
  • l1: 25 mm
  • d1: M12
  • l2: 20 mm
  • d2: 13.8 mm
  • l3: 0.8 mm
  • e: 21.9 mm
  • WS: 19 mm
  • Tightening torque max.: 60 Nm
  • Weight: 65 g
Seating Pins

Material

Insert

  • Hard metal, pointed

Body

  • Heat-treated steel, tempered, blackened
Title
Category
Type
Direct download
Download basket
Datasheet 22680.0123
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
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.