Locating elements and seating elements are components for positioning and supporting workpieces. These are often referred to as positioning elements or positioning feet. They are used, for example, in workpiece clamping technology as support, pin or stop. Seating pins are also used as feet for machines and devices.
The extensive product range includes various seating elements (seating pins, grippers, hard metal inserts)
and locating pins
from stock.
New in the range are seating elements and pins with plastic bearing surface made of PEEK.
For special applications, special versions can also be engineered and manufactured.