For workpieces showing a rough surface. Pointed type (picture 2) especially suitable for cast parts.
This article 22680.0103 - Seating Pins ribbed or pointed / with hard metal insert, pointed, and threaded shank (l1: 20 mm, d1: M10) is one variant of the article group Seating Pins ribbed or pointed (EH 22680.)
Insert
Body
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.