22630.0116 - Seating Pins
partially DIN 6321 (old standard)

Seating pins according to DIN 6321 (old standard) can be used as supports for workpieces but also as stops and feet.

The bearing surface has no centre.

This article 22630.0116 - Seating Pins partially DIN 6321 (old standard) / intermediate sizes (d1: 8 mm, h h9: 4 mm) is one variant of the article group Seating Pins partially DIN 6321 (old standard) (EH 22630.)

Version
d1 [mm]
h - h9 [mm]
d2 n6 [mm]
Article-No.
Documents
Price [€]
Available
Version:
intermediate sizes
d1 [mm]:
8 mm
h h9 [mm]:
4 mm
d2 n6 [mm]:
5 mm
Article-No.:
22630.0116
Documents
Seating Pins
  • intermediate sizes
  • d1: 8 mm
  • h h9: 4 mm
  • d2 n6: 5 mm
  • l: 8 mm
  • Location hole D1 H7: 5 mm
  • Weight: 3.1 g
Seating Pins

Material

  • Tool steel, hardened, ground
Title
Category
Type
Direct download
Download basket
Datasheet 22630.0116
Category:
Datasheet
Type:
PDF
Direct download:
Download basket:
Download basket
Direct download
More file formats

RoHS compliant

Compliant according to Directive 2011/65/EU and Directive 2015/863.

 

Does not contain SVHC substances

No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.

 

Does not contain Proposition 65 substances

No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/

 

Free from Conflict Minerals

This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.