Can be used as screw-in foot or thrust pad.
The plastic coating is gentle and protects high-quality surfaces. In addition, the oscillating seating is suitable for non-parallel surfaces.
This article 22600.0010 - Seating Elements with plastic bearing surface, orienting / (d1: M10, l1 ±1: 73.3 mm) is one variant of the article group Seating Elements with plastic bearing surface, orienting (EH 22600.)
Ball element
Nut
Pad
Special types on request.
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.