Pins with plastic bearing surface can be used as protective supports, stops, and thrust pads. This protects high-quality surfaces from damage.
This article 22691.0032 - Pins with plastic bearing surface / with male thread, plastic insert, bearing surface plain (h ±0.1: 15 mm, d1: M10) is one variant of the article group Pins with plastic bearing surface (EH 22691.)
Insert
Body
Compliant according to Directive 2011/65/EU and Directive 2015/863.
No SVHC substances with more than 0.1% w/w contained - SVHC list [REACH] as of 27.06.2024.
No Proposition 65 substances included.
https://www.P65Warnings.ca.gov/
This product does not contain any substances designated as "conflict minerals" such as tantalum, tin, gold or tungsten from the Democratic Republic of Congo or adjacent countries.